Schneider-Electric
 
BMXXBC015K picture- scope
BMXXBC015K
backplane extension cable, Modicon M340, 1.5m
Schneider Electric
Characteristics
Main
Range of product Modicon M340 automation platform
Accessory / separate part category Connection accessories
Accessory / separate part type Cable
Accessory / separate part designation Backplane extension cable
Product compatibility BMXXBE1001
Accessory / separate part destination To chain rack and transport local bus signal
Cable length 1.5 m
Complementary
Electrical connection 2 male connectors SUB-D 9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 22.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 240.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 19
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.020 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months