Schneider-Electric
 
BMXXBP0400 picture- scope
BMXXBP0400
Backplane, Modicon X80 automation platform, 4 slots, panel, plate or DIN rail mounting
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Backplane
Complementary
Number of slots 4 bus X
Product compatibility BMXP34 processor
BMXCPS power supply
I/O module
Specific application module
Power consumption in W 1.12 W
Electrical connection 1 connector (XBE) expansion module
Fixing mode By 4 M4/M5/M6 screws, mounting on panel
By 4 M4/M5/M6 screws, mounting on mounting plate
By clips, mounting on 35 mm symmetrical DIN rail
Height 103.7 mm
Width 242.4 mm
Depth 19 mm
Net weight 0.63 kg
Environment
IP degree of protection IP20
Ambient air temperature for operation 0…60 °C
Relative humidity 10…95 % without condensation
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Product certifications CE
UL
CSA
RCM
EAC
UKCA
Merchant Navy
Standards EN/IEC 61131-2
EN/IEC 61010-2-201
UL 61010-2-201
CSA C22.2 No 61010-2-201
IACS E10
EN/IEC 61000-6-5, interface type 1 and type 2
EN/IEC 61850-3, location G
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.600 cm
Package 1 Width 15.200 cm
Package 1 Length 32.500 cm
Package 1 Weight 681.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 13
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 9.651 kg
Unit Type of Package 3 P06
Number of Units in Package 3 78
Package 3 Height 105.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 66.600 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A051b7bd-2f91-4bd8-bb18-86e885842ab8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 55
Contractual warranty
Warranty 18 months