Schneider-Electric
 
BMXXBP0800H picture- scope
BMXXBP0800H
Backplane, Modicon X80, 8 slots, panel, mounting plate or DIN rail mounting, ruggedized
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Ruggedized backplane
Product specific application For severe environments
Complementary
Number of slots 8 bus X
Product compatibility BMXP34 processor
BMXCPS power supply
I/O module
Specific application module
Power consumption in W 2.21 W
Electrical connection 1 connector (XBE) expansion module
Fixing mode By 4 M4/M5/M6 screws, mounting on panel
By 4 M4/M5/M6 screws, mounting on mounting plate
By clips, mounting on 35 mm symmetrical DIN rail
Height 103.7 mm
Width 372.8 mm
Depth 19 mm
Net weight 0.95 kg
Environment
IP degree of protection IP20
Ambient air temperature for operation -25…70 °C
Relative humidity 10…95 % without condensation
Protective treatment Conformal coating
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
2014/34/EU - ATEX directive
Product certifications CE
UL
CSA
RCM
EAC
UKCA
Merchant Navy
ATEX zone 2/22
IECEx zone 2/22
Standards EN/IEC 61131-2
EN/IEC 61010-2-201
UL 61010-2-201
CSA C22.2 No 61010-2-201
IACS E10
EN/IEC 61000-6-5, interface type 1 and type 2
EN/IEC 61850-3, location G
EN/IEC 60079-0
Environmental characteristic Gas resistant class Gx conforming to ISA S71.04
Gas resistant class 3C4 conforming to IEC 60721-3-3
Dust resistant class 3S4 conforming to IEC 60721-3-3
Sand resistant class 3S4 conforming to IEC 60721-3-3
Salt resistant level 2 conforming to IEC 68252
Mold growth resistant class 3B2 conforming to IEC 60721-3-3
Fungal spore resistant class 3B2 conforming to IEC 60721-3-3
Hazardous location class I division 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 15.000 cm
Package 1 Length 45.500 cm
Package 1 Weight 999.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 9
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 9.806 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 107
Contractual warranty
Warranty 18 months