Schneider-Electric
 
BMXXCAUSBH018 picture- scope
BMXXCAUSBH018
connecting cable, Modicon M340, USB, PC or terminal, for processor, 1.8m
Schneider Electric
Characteristics
Main
Range of product Modicon M340 automation platform
Modicon M262
Accessory / separate part category Connection accessories
Accessory / separate part type Terminal port/USB cordset
Accessory / separate part designation 3.4" small touch screen panel
3.5" small touch screen panel
Accessory / separate part destination Graphic terminal XBTGT, XBTGK, XBTGTW
PC terminal
Range compatibility Harmony GTO
Modicon M262
Cable length 1.8 m
Complementary
Electrical connection 1 connector USB type A
1 connector mini B USB (M340 processor)
Net weight 0.065 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 7.0 cm
Package 1 Length 16.5 cm
Package 1 Weight 53.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 200
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 11.349 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months