Schneider-Electric
 
BMXXEM010 picture- scope
BMXXEM010
protective cover, Modicon M340, for unoccupied slots on rack
Schneider Electric
Characteristics
Main
Range of product Modicon M340 automation platform
Accessory / separate part category Protection accessories
Accessory / separate part type Cover
Accessory / separate part designation Protective cover
Product compatibility BMXXBP1200
BMXXBP0400
BMXXBP0800
BMXXBP0600
Accessory / separate part destination Unoccupied slots on rack
Quantity per set Set of 5
Complementary
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 11.000 cm
Package 1 Length 17.000 cm
Package 1 Weight 99.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.278 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 5b07c756-d0fb-4a4a-9225-4b897beaf66e
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months