Schneider-Electric
 
BMXXSP0800 picture- scope
BMXXSP0800
shielding connection kit, Modicon X80, for 8 slots
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Accessory / separate part type Shielding connection kit
Product or component type Connector kit
Product compatibility 8 slot backplane
Accessory / separate part destination Backplane
Number of slots 8
Complementary
Kit composition Two sub-bases
A metal bar
Net weight 0.34 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.600 cm
Package 1 Width 9.300 cm
Package 1 Length 39.300 cm
Package 1 Weight 360.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 24
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 9.348 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months