Schneider-Electric
 
BMXXSP1200 picture- scope
BMXXSP1200
shielding connection kit, Modicon X80, for 12 slots
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Accessory / separate part type Shielding connection kit
Product or component type Connector kit
Product compatibility 12 slot backplane
Accessory / separate part destination Backplane
Number of slots 12
Complementary
Kit composition Two sub-bases
A metal bar
Net weight 0.4 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 9.0 cm
Package 1 Length 52.0 cm
Package 1 Weight 400.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 9.266 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months