Schneider-Electric
 
BMXXTSCPS20 picture- scope
BMXXTSCPS20
connector kit, Modicon M340, 2 removable connectors, spring type, for power supply module
Schneider Electric
Characteristics
Main
Range of product Modicon M340 automation platform
Accessory / separate part designation Kit of 2 removable connectors
Accessory / separate part type Connector
Accessory / separate part category Connection accessory
Accessory / separate part destination M340 power supply modules
Connections - terminals Spring type terminals
Complementary
Product compatibility BMXCPS3500
BMXCPS2010
BMXCPS3020
BMXCPS2000
Kit composition One 2-way terminal block
One 5-way terminal block
Net weight 0.015 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 5.0 cm
Package 1 Length 6.0 cm
Package 1 Weight 17.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.7 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months