Schneider-Electric
 
BMXXTSHSC20 picture- scope
BMXXTSHSC20
connector, Modicon M340, one 10 pin + two 16 pin, for counter module
Schneider Electric
Characteristics
Main
Range of product Modicon M340 automation platform
Accessory / separate part category Connection accessories
Accessory / separate part type Connector
Accessory / separate part designation Connector kit
Product compatibility BMXEHC0200
Accessory / separate part destination Counter module
Complementary
Kit composition Two 16-pin connectors
One 10-pin connector
Net weight 0.021 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 8.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 23.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.3 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months