Schneider-Electric
 
BR900G- scope
BR900G-GR
APC Back-UPS Pro, 900VA/540W, Tower, 230V, 5x CEE 7/7 Schuko outlets, AVR, LCD, User Replaceable Battery
APC Brand
Characteristics
Overview
Lead time Usually in Stock
Main
Main Input Voltage 230 V
Rated power in W 540 W
Rated power in VA 900 VA
Product or component type Uninterruptible power supply (UPS)
Output connection type 3 Schuko CEE 7
2 Schuko CEE 7 surge
Cable length 1.52 m
Battery type Lead-acid battery
Batteries & Runtime
Number of battery filled slots 0
Number of battery free slots 0
Battery recharge time 8 h
Number of battery replacement quantity 1
Battery voltage 24 V
Battery capacity 7.0 Ah
Battery charger power 20 W rated
Battery life 3…5 year(s)
Battery graph comments This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several v
Extended runtime 0
General
Provided equipment Telephone cable
User manual
Warranty card
Number of power module free slots 0
Number of power module filled slots 0
Redundant No
Physical
Height 25 cm
Width 10 cm
Depth 38.2 cm
Net weight 10.73 kg
Mounting preference No preference
Mounting mode Not rack-mountable
Two post mountable 0
USB compatible No
Input
Network frequency 50/60 Hz +/- 3 Hz auto-sensing
Input voltage limits 156...300 V adjustable
176...294 V
Output
Maximum configurable power in W 540 W
Output frequency 50/60 Hz +/- 1 Hz sync to mains
50/60 Hz +/- 1 Hz unsynchronised
UPS type Line interactive
Maximum configurable power in VA 900 VA
Transfer time 8 ms typical : 10 ms maximum
Conformance
Product certifications BSI 1363
CE
GOST
NEMKO
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Equipment protection policy Lifetime : 200000 AUD
Lifetime : 150000 euros
Lifetime : 75000 GBP
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 %
Operating altitude 0...10000 ft
Ambient air temperature for storage -15…45 °C
Storage Relative Humidity 0…95 %
Storage altitude 0.00…15240.00 m
Acoustic level 45 dBA
Communications & Management
Control panel Multifunction LCD status and control console
Alarm Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rate 613 J
Noise suppression Full time multi-pole noise filtering : 10% of IEEE surge let-through : zero clamping response time: instantaneous
Data line protection RJ11 modem/fax/DSL protection (two wire single line)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 48.7 cm
Package 1 Width 33.7 cm
Package 1 Length 22.5 cm
Package 1 Weight 12.41 kg
SCC14 10731304286919
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Optimized Energy Efficiency Energy efficient product
Take-back Take-back program available
Contractual warranty
Warranty 2 years repair or replace, 3 years repair or replace for European Union countries