Schneider-Electric
 
BRS2361A070 picture- scope
BRS2361A070
2-phase stepper motor - 0.07 N.m - shaft Ø5 mm - L=26mm - without brake - 0.75A
Schneider Electric
Characteristics
Main
Range compatibility Lexium SD2
Product or component type Motion control motor
Device short name BRS2
Motor type 2-phase stepper motor
Complementary
Maximum mechanical speed 2700 rpm
Supply voltage limits 12…48 V DC
Mounting support Flange
Motor flange size 35.3 mm
Length 26 mm
Number of motor stacks 1
Centring collar diameter 22 mm
Centring collar depth 2 mm
Number of mounting holes 4
Mounting holes diameter 3 mm
Circle diameter of the mounting holes 36.77 mm
Electrical connection Flying lead
Holding brake Without
Shaft end Smooth shaft
Second shaft Without second shaft end
Shaft diameter 5 mm
Shaft length 22 mm
Holding torque 0.07 N.m
Rotor inertia 0.012 kg.cm²
Resolution 200 steps number of full steps per revolution
1.8 ° step angle
[In] rated current 0.75 A
Resistance 4.3 Ohm (winding)
Environment
Ambient air temperature for operation -25…40 °C
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without power derating
Relative humidity 15…85 % without condensation
IP degree of protection IP20 conforming to IEC/EN 60034-1
Temperature class B winding conforming to IEC/EN 60034-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20 cm
Package 1 Width 25.4 cm
Package 1 Length 32.5 cm
Package 1 Weight 150 g
Unit Type of Package 2 CAR
Number of Units in Package 2 24
Package 2 Height 20 cm
Package 2 Width 25.4 cm
Package 2 Length 32.5 cm
Package 2 Weight 3.619 kg
Unit Type of Package 3 S06
Number of Units in Package 3 192
Package 3 Height 73.5 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 41.952 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 211
Contractual warranty
Warranty 18 months