Schneider-Electric
 
BRS397H360AAB picture- scope
BRS397H360AAB
3-phase stepper motor - 2.26 Nm - shaft Ø 12mm - L=68mm - w/o brake - wire
Schneider Electric
Characteristics
Main
Range compatibility Lexium SD3
Product or component type Motion control motor
Device short name BRS3
Maximum mechanical speed 3000 rpm
Motor type 3-phase stepper motor
Number of motor poles 6
Supply voltage limits 34 V AC
48 V DC
Mounting support Flange
Motor flange size 85 mm
Length 68 mm
Centring collar diameter 60 mm
Complementary
Centring collar depth 2 mm
Number of mounting holes 4
Mounting holes diameter 6.5 mm
Circle diameter of the mounting holes 98.99 mm
Electrical connection Wires
Holding brake Without
Shaft end Smooth shaft
Second shaft With second shaft end
Shaft diameter 12 mm
Shaft length 30 mm
Nominal torque 2 N.m
Holding torque 2.26 N.m
Rotor inertia 1.1 kg.cm²
Resolution 1.8 °, 0.9 °, 0.72 °, 0.36 °, 0.18 °, 0.09 °, 0.072 °, 0.036 ° step angle
200, 400, 500, 1000, 2000, 4000, 5000, 10000 steps number of full steps per revolution
Accuracy error +/- 6 arc min
Maximum starting frequency 5 kHz
[In] rated current 5.8 A
Resistance 0.35 Ohm (winding)
Time constant 7 ms
Maximum radial force Fr 100 N (first shaft end)
75 N (second shaft end)
Maximum axial force Fa 175 N (tensile force)
30 N (force pressure)
Service life in hours 20000 h (bearing)
Angular acceleration 200000 rad/s²
Net weight 2.1 kg
Environment
Standards IEC 60072-1
IEC 50347
Type of cooling Natural convection
Ambient air temperature for operation -25…40 °C
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without power derating
Relative humidity 15…85 % without condensation
Vibration resistance 20 m/s² maximum
A conforming to IEC 60034-14
IP degree of protection IP56 total except shaft bushing: conforming to IEC 60034-5
IP41 shaft bushing without shaft seal ring: conforming to IEC 60034-5
Temperature class F winding conforming to IEC 60034-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.4 cm
Package 1 Width 18.0 cm
Package 1 Length 36.5 cm
Package 1 Weight 2.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1819
Contractual warranty
Warranty 18 months