Schneider-Electric
 
BSH0551T01F1A picture- scope
BSH0551T01F1A
AC servo motor BSH, Lexium 05, 0.5N.m, 8000rpm, untapped shaft, with brake, IP50
Schneider Electric
Characteristics
Main
Device short name BSH
Product or component type Servo motor
Maximum mechanical speed 9000 rpm
Continuous stall torque 0.5 N.m for LXM32.U90M2 at 3 A, 115 V, single phase
0.5 N.m for LXM32.U45M2 at 1.5 A, 230 V, single phase
0.5 N.m for LXM05CU70M2, 200...240 V, single phase
0.5 N.m for LXM05AD10F1, 110...120 V, single phase
0.5 N.m for LXM05AD10M2, 200...240 V, single phase
0.5 N.m for LXM05BD10F1, 110...120 V, single phase
0.5 N.m for LXM05BD10M2, 200...240 V, single phase
0.5 N.m for LXM05CD10F1, 110...120 V, single phase
0.5 N.m for LXM05CD10M2, 200...240 V, single phase
0.5 N.m for LXM15LD13M3, 230 V, three phase
0.5 N.m for LXM05AD10M3X, 200...240 V, three phase
0.5 N.m for LXM05BD10M3X, 200...240 V, three phase
0.5 N.m for LXM05CD10M3X, 200...240 V, three phase
Peak stall torque 1.5 N.m for LXM32.U90M2 at 3 A, 115 V, single phase
1.4 N.m for LXM32.U45M2 at 1.5 A, 230 V, single phase
1.08 N.m for LXM05CU70M2, 200...240 V, single phase
1.4 N.m for LXM05AD10F1, 110...120 V, single phase
1.4 N.m for LXM05AD10M2, 200...240 V, single phase
1.4 N.m for LXM05BD10F1, 110...120 V, single phase
1.4 N.m for LXM05BD10M2, 200...240 V, single phase
1.4 N.m for LXM05CD10F1, 110...120 V, single phase
1.4 N.m for LXM05CD10M2, 200...240 V, single phase
1.24 N.m for LXM15LD13M3, 230 V, three phase
1.4 N.m for LXM05AD10M3X, 200...240 V, three phase
1.4 N.m for LXM05BD10M3X, 200...240 V, three phase
1.4 N.m for LXM05CD10M3X, 200...240 V, three phase
Nominal output power 150 W for LXM32.U90M2 at 3 A, 115 V, single phase
300 W for LXM32.U45M2 at 1.5 A, 230 V, single phase
150 W for LXM05AD10F1, 110...120 V, single phase
150 W for LXM05BD10F1, 110...120 V, single phase
150 W for LXM05CD10F1, 110...120 V, single phase
150 W for LXM05CU70M2, 200...240 V, single phase
270 W for LXM05AD10M2, 200...240 V, single phase
270 W for LXM05BD10M2, 200...240 V, single phase
270 W for LXM05CD10M2, 200...240 V, single phase
270 W for LXM05AD10M3X, 200...240 V, three phase
270 W for LXM05BD10M3X, 200...240 V, three phase
270 W for LXM05CD10M3X, 200...240 V, three phase
340 W for LXM15LD13M3, 230 V, three phase
Nominal torque 0.49 N.m for LXM32.U90M2 at 3 A, 115 V, single phase
0.45 N.m for LXM32.U45M2 at 1.5 A, 230 V, single phase
0.43 N.m for LXM05AD10M2, 200...240 V, single phase
0.43 N.m for LXM05BD10M2, 200...240 V, single phase
0.43 N.m for LXM05CD10M2, 200...240 V, single phase
0.46 N.m for LXM05AD10F1, 110...120 V, single phase
0.46 N.m for LXM05BD10F1, 110...120 V, single phase
0.46 N.m for LXM05CD10F1, 110...120 V, single phase
0.46 N.m for LXM05CU70M2, 200...240 V, single phase
0.41 N.m for LXM15LD13M3, 230 V, three phase
0.43 N.m for LXM05AD10M3X, 200...240 V, three phase
0.43 N.m for LXM05BD10M3X, 200...240 V, three phase
0.43 N.m for LXM05CD10M3X, 200...240 V, three phase
Nominal speed 3000 rpm for LXM32.U90M2 at 3 A, 115 V, single phase
6000 rpm for LXM32.U45M2 at 1.5 A, 230 V, single phase
3000 rpm for LXM05AD10F1, 110...120 V, single phase
3000 rpm for LXM05BD10F1, 110...120 V, single phase
3000 rpm for LXM05CD10F1, 110...120 V, single phase
3000 rpm for LXM05CU70M2, 200...240 V, single phase
6000 rpm for LXM05AD10M2, 200...240 V, single phase
6000 rpm for LXM05BD10M2, 200...240 V, single phase
6000 rpm for LXM05CD10M2, 200...240 V, single phase
6000 rpm for LXM05AD10M3X, 200...240 V, three phase
6000 rpm for LXM05BD10M3X, 200...240 V, three phase
6000 rpm for LXM05CD10M3X, 200...240 V, three phase
8000 rpm for LXM15LD13M3, 230 V, three phase
Product compatibility LXM05AD10F1 at 110...120 V single phase
LXM05AD10M2 at 200...240 V single phase
LXM05BD10F1 at 110...120 V single phase
LXM05BD10M2 at 200...240 V single phase
LXM05CD10F1 at 110...120 V single phase
LXM05CD10M2 at 200...240 V single phase
LXM05CU70M2 at 200...240 V single phase
LXM32.U90M2 at 115 V single phase
LXM32.U45M2 at 230 V single phase
LXM05AD10M3X at 200...240 V three phase
LXM05BD10M3X at 200...240 V three phase
LXM05CD10M3X at 200...240 V three phase
LXM15LD13M3 at 230 V three phase
Shaft end Untapped
IP degree of protection IP50 standard
Speed feedback resolution 131072 points/turn
Holding brake With
Mounting support International standard flange
Electrical connection Straight connectors
Complementary
Range compatibility Lexium 05
Lexium 32
Lexium 15
Supply voltage max 480 V
Network number of phases Three phase
Continuous stall current 1.4 A
Maximum continuous power 0.45 W
Maximum current Irms 6.2 A for LXM15LD13M3
5.4 A for LXM05AD10F1
5.4 A for LXM05CU70M2
5.4 A for LXM05AD10M2
5.4 A for LXM05AD10M3X
5.4 A for LXM05BD10F1
5.4 A for LXM05BD10M2
5.4 A for LXM05BD10M3X
5.4 A for LXM05CD10F1
5.4 A for LXM05CD10M2
5.4 A for LXM05CD10M3X
5.4 A for LXM32.U90M2
4.5 A for LXM32.U45M2
Maximum permanent current 5.4 A
Switching frequency 8 kHz
Second shaft Without second shaft end
Shaft diameter 9 mm
Shaft length 20 mm
Feedback type Single turn SinCos Hiperface
Holding torque 0.8 N.m holding brake
Motor flange size 55 mm
Number of motor stacks 1
Torque constant 0.36 N.m/A at 120 °C
Back emf constant 22 V/krpm at 120 °C
Number of motor poles 6
Rotor inertia 0.0803 kg.cm²
Stator resistance 12.2 Ohm at 20 °C
Stator inductance 20.8 mH at 20 °C
Stator electrical time constant 1.7 ms at 20 °C
Maximum radial force Fr 170 N at 8000 rpm
180 N at 7000 rpm
190 N at 6000 rpm
200 N at 5000 rpm
220 N at 4000 rpm
240 N at 3000 rpm
270 N at 2000 rpm
340 N at 1000 rpm
Maximum axial force Fa 0.2 x Fr
Brake pull-in power 10 W
Type of cooling Natural convection
Length 159 mm
Centring collar diameter 40 mm
Centring collar depth 2 mm
Number of mounting holes 4
Mounting holes diameter 5.5 mm
Circle diameter of the mounting holes 63 mm
Net weight 1.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 19.0 cm
Package 1 Length 39.5 cm
Package 1 Weight 950.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 386
Contractual warranty
Warranty 18 months