Schneider-Electric
 
BSH0553P01F2A picture- scope
BSH0553P01F2A
servo motor BSH, Lexium 05, 1.3N.m, 3000rpm, 55mm, untapped shaft, Sincos single turn, with brake, 3 phases, IP50
Schneider Electric
Characteristics
Main
Device short name BSH
Product or component type Servo motor
Maximum mechanical speed 9000 rpm
Continuous stall torque 1.05 N.m for LXM32.U60N4 at 1.5 A, 480 V, three phase
1.05 N.m for LXM32.U60N4 at 1.5 A, 400 V, three phase
1.3 N.m for LXM05AD10M2, 200...240 V, single phase
1.3 N.m for LXM05BD10M2, 200...240 V, single phase
1.3 N.m for LXM05CD10M2, 200...240 V, single phase
1.3 N.m for LXM05AD10M3X, 200...240 V, three phase
1.3 N.m for LXM05BD10M3X, 200...240 V, three phase
1.3 N.m for LXM05CD10M3X, 200...240 V, three phase
1.3 N.m for LXM15LD13M3, 230 V, single phase
1.3 N.m for LXM15LD13M3, 230 V, three phase
1.3 N.m for LXM15LD10N4, 400 V, three phase
1.3 N.m for LXM05AD14N4, 380...480 V, three phase
1.3 N.m for LXM05BD14N4, 380...480 V, three phase
1.3 N.m for LXM05CD14N4, 380...480 V, three phase
Peak stall torque 3.5 N.m for LXM32.U60N4 at 1.5 A, 480 V, three phase
3.5 N.m for LXM32.U60N4 at 1.5 A, 400 V, three phase
2.7 N.m for LXM15LD13M3, 230 V, single phase
3.18 N.m for LXM05AD10M2, 200...240 V, single phase
3.18 N.m for LXM05BD10M2, 200...240 V, single phase
3.18 N.m for LXM05CD10M2, 200...240 V, single phase
2.7 N.m for LXM15LD13M3, 230 V, three phase
3.87 N.m for LXM15LD10N4, 400 V, three phase
3.18 N.m for LXM05AD10M3X, 200...240 V, three phase
3.87 N.m for LXM05AD14N4, 380...480 V, three phase
3.18 N.m for LXM05BD10M3X, 200...240 V, three phase
3.87 N.m for LXM05BD14N4, 380...480 V, three phase
3.18 N.m for LXM05CD10M3X, 200...240 V, three phase
3.87 N.m for LXM05CD14N4, 380...480 V, three phase
Nominal output power 400 W for LXM32.U60N4 at 1.5 A, 400 V, three phase
400 W for LXM32.U60N4 at 1.5 A, 480 V, three phase
340 W for LXM15LD13M3, 230 V, three phase
340 W for LXM15LD13M3, 230 V, single phase
350 W for LXM05AD10M2, 200...240 V, single phase
350 W for LXM05BD10M2, 200...240 V, single phase
350 W for LXM05CD10M2, 200...240 V, single phase
350 W for LXM05AD10M3X, 200...240 V, three phase
350 W for LXM05AD14N4, 380...480 V, three phase
350 W for LXM05BD10M3X, 200...240 V, three phase
350 W for LXM05BD14N4, 380...480 V, three phase
350 W for LXM05CD10M3X, 200...240 V, three phase
350 W for LXM05CD14N4, 380...480 V, three phase
670 W for LXM15LD10N4, 400 V, three phase
Nominal torque 0.65 N.m for LXM32.U60N4 at 1.5 A, 400 V, three phase
0.65 N.m for LXM32.U60N4 at 1.5 A, 480 V, three phase
1.08 N.m for LXM15LD13M3, 230 V, single phase
1.1 N.m for LXM05AD10M2, 200...240 V, single phase
1.1 N.m for LXM05BD10M2, 200...240 V, single phase
1.1 N.m for LXM05CD10M2, 200...240 V, single phase
0.8 N.m for LXM15LD10N4, 400 V, three phase
1.08 N.m for LXM15LD13M3, 230 V, three phase
1.1 N.m for LXM05AD10M3X, 200...240 V, three phase
1.1 N.m for LXM05AD14N4, 380...480 V, three phase
1.1 N.m for LXM05BD10M3X, 200...240 V, three phase
1.1 N.m for LXM05BD14N4, 380...480 V, three phase
1.1 N.m for LXM05CD10M3X, 200...240 V, three phase
1.1 N.m for LXM05CD14N4, 380...480 V, three phase
Nominal speed 6000 rpm for LXM32.U60N4 at 1.5 A, 400 V, three phase
6000 rpm for LXM32.U60N4 at 1.5 A, 480 V, three phase
3000 rpm for LXM05AD10M2, 200...240 V, single phase
3000 rpm for LXM05BD10M2, 200...240 V, single phase
3000 rpm for LXM05CD10M2, 200...240 V, single phase
3000 rpm for LXM05AD10M3X, 200...240 V, three phase
3000 rpm for LXM05AD14N4, 380...480 V, three phase
3000 rpm for LXM05BD10M3X, 200...240 V, three phase
3000 rpm for LXM05BD14N4, 380...480 V, three phase
3000 rpm for LXM05CD10M3X, 200...240 V, three phase
3000 rpm for LXM05CD14N4, 380...480 V, three phase
3000 rpm for LXM15LD13M3, 230 V, single phase
3000 rpm for LXM15LD13M3, 230 V, three phase
8000 rpm for LXM15LD10N4, 400 V, three phase
Product compatibility LXM05AD10M2 at 200...240 V single phase
LXM05BD10M2 at 200...240 V single phase
LXM05CD10M2 at 200...240 V single phase
LXM15LD13M3 at 230 V single phase
LXM32.U60N4 at 400 V three phase
LXM32.U60N4 at 480 V three phase
LXM05AD10M3X at 200...240 V three phase
LXM05BD10M3X at 200...240 V three phase
LXM05CD10M3X at 200...240 V three phase
LXM15LD13M3 at 230 V three phase
LXM05AD14N4 at 380...480 V three phase
LXM05BD14N4 at 380...480 V three phase
LXM05CD14N4 at 380...480 V three phase
LXM15LD10N4 at 400 V three phase
Shaft end Untapped
IP degree of protection IP50 standard
Speed feedback resolution 131072 points/turn
Holding brake With
Mounting support International standard flange
Electrical connection Rotatable right-angled connectors
Complementary
Range compatibility Lexium 05
Lexium 15
Lexium 32
Supply voltage max 480 V
Network number of phases Three phase
Continuous stall current 1.7 A
Maximum continuous power 0.97 W
Maximum current Irms 8.7 A for LXM15LD13M3
8.7 A for LXM15LD10N4
6.5 A for LXM05AD10M2
6.5 A for LXM05AD10M3X
6.5 A for LXM05AD14N4
6.5 A for LXM05BD10M2
6.5 A for LXM05BD10M3X
6.5 A for LXM05BD14N4
6.5 A for LXM05CD10M2
6.5 A for LXM05CD10M3X
6.5 A for LXM05CD14N4
6 A for LXM32.U60N4
Maximum permanent current 6.5 A
Switching frequency 8 kHz
Second shaft Without second shaft end
Shaft diameter 9 mm
Shaft length 20 mm
Feedback type Single turn SinCos Hiperface
Holding torque 0.8 N.m holding brake
Motor flange size 55 mm
Number of motor stacks 3
Torque constant 0.7 N.m/A at 120 °C
Back emf constant 41 V/krpm at 120 °C
Number of motor poles 6
Rotor inertia 0.1553 kg.cm²
Stator resistance 10.4 Ohm at 20 °C
Stator inductance 25 mH at 20 °C
Stator electrical time constant 2.4 ms at 20 °C
Maximum radial force Fr 190 N at 8000 rpm
200 N at 7000 rpm
210 N at 6000 rpm
230 N at 5000 rpm
240 N at 4000 rpm
270 N at 3000 rpm
310 N at 2000 rpm
390 N at 1000 rpm
Maximum axial force Fa 0.2 x Fr
Brake pull-in power 10 W
Type of cooling Natural convection
Length 203 mm
Centring collar diameter 40 mm
Centring collar depth 2 mm
Number of mounting holes 4
Mounting holes diameter 5.5 mm
Circle diameter of the mounting holes 63 mm
Net weight 1.9 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.3 cm
Package 1 Width 12.8 cm
Package 1 Length 37.7 cm
Package 1 Weight 1.55 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 743
Contractual warranty
Warranty 18 months