Schneider-Electric
 
BSH0703P01A2A picture- scope
BSH0703P01A2A
servo motor BSH, Lexium 05, 1.1N.m, 3000rpm, 70mm, untapped shaft, Sincos single turn, without brake, IP50
Schneider Electric
Characteristics
Main
Device short name BSH
Product or component type Servo motor
Maximum mechanical speed 8000 rpm
Continuous stall torque 2.83 N.m for LXM15LD21M3, 230 V, single phase
1.1 N.m for LXM15LU60N4, 480 V, three phase
1.1 N.m for LXM15LU60N4, 400 V, three phase
1.5 N.m for LXM15LU60N4, 230 V, three phase
2.23 N.m for LXM15LD13M3, 230 V, three phase
2.4 N.m for LXM15LD10N4, 230 V, three phase
2.4 N.m for LXM15LD10N4, 400 V, three phase
2.4 N.m for LXM15LD10N4, 480 V, three phase
2.83 N.m for LXM15LD17N4, 230 V, three phase
2.83 N.m for LXM15LD17N4, 400 V, three phase
2.83 N.m for LXM15LD17N4, 480 V, three phase
2.83 N.m for LXM15LD21M3, 230 V, three phase
2.8 N.m for LXM05AD17M2, 200...240 V, single phase
2.8 N.m for LXM05AD17M3X, 200...240 V, three phase
2.8 N.m for LXM05AD22N4, 380...480 V, three phase
2.8 N.m for LXM05AD28M2, 200...240 V, single phase
2.8 N.m for LXM05BD17M2, 200...240 V, single phase
2.8 N.m for LXM05BD17M3X, 200...240 V, three phase
2.8 N.m for LXM05BD22N4, 380...480 V, three phase
2.8 N.m for LXM05BD28M2, 200...240 V, single phase
2.8 N.m for LXM05CD17M2, 200...240 V, single phase
2.8 N.m for LXM05CD17M3X, 200...240 V, three phase
2.8 N.m for LXM05CD22N4, 380...480 V, three phase
2.8 N.m for LXM05CD28M2, 200...240 V, single phase
3.1 N.m for LXM32.D18N4 at 6 A, 400 V, three phase
3.1 N.m for LXM32.D18N4 at 6 A, 480 V, three phase
Peak stall torque 5.99 N.m for LXM15LD21M3, 230 V, single phase
7.16 N.m for LXM05AD17M2, 200...240 V, single phase
10.3 N.m for LXM05AD28M2, 200...240 V, single phase
7.16 N.m for LXM05BD17M2, 200...240 V, single phase
10.3 N.m for LXM05BD28M2, 200...240 V, single phase
7.16 N.m for LXM05CD17M2, 200...240 V, single phase
10.3 N.m for LXM05CD28M2, 200...240 V, single phase
3.3 N.m for LXM15LU60N4, 480 V, three phase
3.3 N.m for LXM15LU60N4, 400 V, three phase
3.3 N.m for LXM15LU60N4, 230 V, three phase
6 N.m for LXM15LD13M3, 230 V, three phase
5.3 N.m for LXM15LD10N4, 230 V, three phase
5.3 N.m for LXM15LD10N4, 400 V, three phase
5.3 N.m for LXM15LD10N4, 480 V, three phase
7.71 N.m for LXM15LD17N4, 230 V, three phase
7.71 N.m for LXM15LD17N4, 400 V, three phase
7.71 N.m for LXM15LD17N4, 480 V, three phase
9.28 N.m for LXM15LD21M3, 230 V, three phase
7.16 N.m for LXM05AD17M3X, 200...240 V, three phase
8.75 N.m for LXM05AD22N4, 380...480 V, three phase
7.16 N.m for LXM05BD17M3X, 200...240 V, three phase
8.75 N.m for LXM05BD22N4, 380...480 V, three phase
7.16 N.m for LXM05CD17M3X, 200...240 V, three phase
8.75 N.m for LXM05CD22N4, 380...480 V, three phase
11.3 N.m for LXM32.D18N4 at 6 A, 400 V, three phase
11.3 N.m for LXM32.D18N4 at 6 A, 480 V, three phase
Nominal output power 750 W for LXM05AD17M2, 200...240 V, single phase
750 W for LXM05AD28M2, 200...240 V, single phase
750 W for LXM05BD17M2, 200...240 V, single phase
750 W for LXM05BD28M2, 200...240 V, single phase
750 W for LXM05CD17M2, 200...240 V, single phase
750 W for LXM05CD28M2, 200...240 V, single phase
750 W for LXM15LD21M3, 230 V, single phase
1250 W for LXM15LD10N4, 400 V, three phase
1300 W for LXM15LD17N4, 400 V, three phase
1400 W for LXM15LD17N4, 480 V, three phase
1500 W for LXM15LD10N4, 480 V, three phase
350 W for LXM15LU60N4, 230 V, three phase
700 W for LXM15LD13M3, 230 V, three phase
700 W for LXM15LU60N4, 400 V, three phase
750 W for LXM05AD17M3X, 200...240 V, three phase
750 W for LXM05AD22N4, 380...480 V, three phase
750 W for LXM05BD17M3X, 200...240 V, three phase
750 W for LXM05BD22N4, 380...480 V, three phase
750 W for LXM05CD17M3X, 200...240 V, three phase
750 W for LXM05CD22N4, 380...480 V, three phase
750 W for LXM15LD10N4, 230 V, three phase
750 W for LXM15LD17N4, 230 V, three phase
750 W for LXM15LD21M3, 230 V, three phase
950 W for LXM15LU60N4, 480 V, three phase
1300 W for LXM32.D18N4 at 6 A, 400 V, three phase
1300 W for LXM32.D18N4 at 6 A, 480 V, three phase
Nominal torque 2.4 N.m for LXM05AD17M2, 200...240 V, single phase
2.4 N.m for LXM05AD28M2, 200...240 V, single phase
2.4 N.m for LXM05BD17M2, 200...240 V, single phase
2.4 N.m for LXM05BD28M2, 200...240 V, single phase
2.4 N.m for LXM05CD17M2, 200...240 V, single phase
2.4 N.m for LXM05CD28M2, 200...240 V, single phase
2.4 N.m for LXM15LD21M3, 230 V, single phase
1.12 N.m for LXM15LU60N4, 230 V, three phase
1.12 N.m for LXM15LU60N4, 400 V, three phase
1.12 N.m for LXM15LU60N4, 480 V, three phase
1.8 N.m for LXM15LD10N4, 480 V, three phase
1.96 N.m for LXM15LD17N4, 480 V, three phase
2 N.m for LXM15LD10N4, 400 V, three phase
2 N.m for LXM15LD17N4, 400 V, three phase
2.23 N.m for LXM15LD13M3, 230 V, three phase
2.4 N.m for LXM05AD17M3X, 200...240 V, three phase
2.4 N.m for LXM05AD22N4, 380...480 V, three phase
2.4 N.m for LXM05BD17M3X, 200...240 V, three phase
2.4 N.m for LXM05BD22N4, 380...480 V, three phase
2.4 N.m for LXM05CD17M3X, 200...240 V, three phase
2.4 N.m for LXM05CD22N4, 380...480 V, three phase
2.4 N.m for LXM15LD10N4, 230 V, three phase
2.4 N.m for LXM15LD17N4, 230 V, three phase
2.4 N.m for LXM15LD21M3, 230 V, three phase
2.44 N.m for LXM32.D18N4 at 6 A, 400 V, three phase
2.44 N.m for LXM32.D18N4 at 6 A, 480 V, three phase
Nominal speed 3000 rpm for LXM15LD13M3, 230 V, three phase
3000 rpm for LXM05AD17M2, 200...240 V, single phase
3000 rpm for LXM05BD17M2, 200...240 V, single phase
3000 rpm for LXM05CD17M2, 200...240 V, single phase
3000 rpm for LXM05AD17M3X, 200...240 V, three phase
3000 rpm for LXM05BD17M3X, 200...240 V, three phase
3000 rpm for LXM05CD17M3X, 200...240 V, three phase
3000 rpm for LXM15LU60N4, 230 V, three phase
8000 rpm for LXM15LD10N4, 480 V, three phase
8000 rpm for LXM15LU60N4, 480 V, three phase
3000 rpm for LXM15LD10N4, 230 V, three phase
6000 rpm for LXM15LD10N4, 400 V, three phase
3000 rpm for LXM05AD28M2, 200...240 V, single phase
3000 rpm for LXM05BD28M2, 200...240 V, single phase
3000 rpm for LXM05CD28M2, 200...240 V, single phase
3000 rpm for LXM15LD21M3, 230 V, single phase
3000 rpm for LXM05AD22N4, 380...480 V, three phase
3000 rpm for LXM05BD22N4, 380...480 V, three phase
3000 rpm for LXM05CD22N4, 380...480 V, three phase
3000 rpm for LXM15LD17N4, 230 V, three phase
3000 rpm for LXM15LD21M3, 230 V, three phase
6000 rpm for LXM15LD17N4, 400 V, three phase
6000 rpm for LXM15LU60N4, 400 V, three phase
7000 rpm for LXM15LD17N4, 480 V, three phase
5000 rpm for LXM32.D18N4 at 6 A, 400 V, three phase
5000 rpm for LXM32.D18N4 at 6 A, 480 V, three phase
Product compatibility LXM05AD17M2 at 200...240 V single phase
LXM05AD28M2 at 200...240 V single phase
LXM05BD17M2 at 200...240 V single phase
LXM05BD28M2 at 200...240 V single phase
LXM05CD17M2 at 200...240 V single phase
LXM05CD28M2 at 200...240 V single phase
LXM15LD21M3 at 230 V single phase
LXM15LU60N4 at 230 V three phase
LXM15LD13M3 at 230 V three phase
LXM15LU60N4 at 400 V three phase
LXM15LU60N4 at 480 V three phase
LXM15LD10N4 at 400 V three phase
LXM05AD17M3X at 200...240 V three phase
LXM05BD17M3X at 200...240 V three phase
LXM05CD17M3X at 200...240 V three phase
LXM15LD10N4 at 230 V three phase
LXM15LD10N4 at 480 V three phase
LXM15LD21M3 at 230 V three phase
LXM15LD17N4 at 230 V three phase
LXM05AD22N4 at 380...480 V three phase
LXM05BD22N4 at 380...480 V three phase
LXM05CD22N4 at 380...480 V three phase
LXM15LD17N4 at 400 V three phase
LXM15LD17N4 at 480 V three phase
LXM32.D18N4 at 400 V three phase
LXM32.D18N4 at 480 V three phase
Shaft end Untapped
IP degree of protection IP50 standard
Speed feedback resolution 131072 points/turn
Holding brake Without
Mounting support International standard flange
Electrical connection Rotatable right-angled connectors
Complementary
Range compatibility Lexium 15
Lexium 05
Lexium 32
Supply voltage max 480 V
Network number of phases Three phase
Continuous stall current 4.1 A
Maximum continuous power 1.7 W
Maximum current Irms 15.2 A for LXM15LD13M3
15.2 A for LXM15LD21M3
15.2 A for LXM15LD17N4
15.2 A for LXM15LU60N4
15.2 A for LXM15LD10N4
17 A for LXM05AD17M2
17 A for LXM05AD28M2
17 A for LXM05AD17M3X
17 A for LXM05AD22N4
17 A for LXM05BD17M2
17 A for LXM05BD28M2
17 A for LXM05BD17M3X
17 A for LXM05BD22N4
17 A for LXM05CD17M2
17 A for LXM05CD28M2
17 A for LXM05CD17M3X
17 A for LXM05CD22N4
17 A for LXM32.D18N4
Maximum permanent current 17 A
Switching frequency 8 kHz
Second shaft Without second shaft end
Shaft diameter 14 mm
Shaft length 30 mm
Feedback type Single turn SinCos Hiperface
Motor flange size 70 mm
Number of motor stacks 3
Torque constant 0.78 N.m/A at 120 °C
Back emf constant 49 V/krpm at 120 °C
Number of motor poles 6
Rotor inertia 0.58 kg.cm²
Stator resistance 2.7 Ohm at 20 °C
Stator inductance 13 mH at 20 °C
Stator electrical time constant 4.82 ms at 20 °C
Maximum radial force Fr 400 N at 6000 rpm
430 N at 5000 rpm
460 N at 4000 rpm
510 N at 3000 rpm
580 N at 2000 rpm
730 N at 1000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 220 mm
Centring collar diameter 60 mm
Centring collar depth 2.5 mm
Number of mounting holes 4
Mounting holes diameter 5.5 mm
Circle diameter of the mounting holes 82 mm
Net weight 3.62 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18 cm
Package 1 Width 17 cm
Package 1 Length 46 cm
Package 1 Weight 4.131 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1646
Contractual warranty
Warranty 18 months