Schneider-Electric
 
BSH1001P02A1A picture- scope
BSH1001P02A1A
AC servo motor BSH, Lexium 05, 2.7N.m, 3000rpm, untapped shaft, without brake, IP50
Schneider Electric
Characteristics
Main
Device short name BSH
Product or component type Servo motor
Maximum mechanical speed 6000 rpm
Continuous stall torque 3.39 N.m for LXM15LD21M3, 230 V, single phase
2.7 N.m for LXM15LD10N4, 230 V, three phase
3.39 N.m for LXM15LD10N4, 400 V, three phase
3.39 N.m for LXM15LD10N4, 480 V, three phase
3.39 N.m for LXM15LD21M3, 230 V, three phase
3.39 N.m for LXM15LD17N4, 230 V, three phase
3.39 N.m for LXM15LD17N4, 400 V, three phase
3.39 N.m for LXM15LD17N4, 480 V, three phase
3.4 N.m for LXM05AD17M3X, 200...240 V, three phase
3.4 N.m for LXM05AD22N4, 380...480 V, three phase
3.4 N.m for LXM05BD17M3X, 200...240 V, three phase
3.4 N.m for LXM05BD22N4, 380...480 V, three phase
3.4 N.m for LXM05CD17M3X, 200...240 V, three phase
3.4 N.m for LXM05CD22N4, 380...480 V, three phase
3.3 N.m for LXM32.D18N4 at 6 A, 400 V, three phase
3.3 N.m for LXM32.D18N4 at 6 A, 480 V, three phase
Peak stall torque 7.08 N.m for LXM15LD21M3, 230 V, single phase
6.19 N.m for LXM15LD10N4, 230 V, three phase
6.19 N.m for LXM15LD10N4, 400 V, three phase
6.19 N.m for LXM15LD10N4, 480 V, three phase
7.08 N.m for LXM15LD21M3, 230 V, three phase
7.08 N.m for LXM15LD17N4, 230 V, three phase
7.08 N.m for LXM15LD17N4, 400 V, three phase
7.08 N.m for LXM15LD17N4, 480 V, three phase
7.1 N.m for LXM05AD17M3X, 200...240 V, three phase
7.1 N.m for LXM05AD22N4, 380...480 V, three phase
7.1 N.m for LXM05BD17M3X, 200...240 V, three phase
7.1 N.m for LXM05BD22N4, 380...480 V, three phase
7.1 N.m for LXM05CD17M3X, 200...240 V, three phase
7.1 N.m for LXM05CD22N4, 380...480 V, three phase
9.6 N.m for LXM32.D18N4 at 6 A, 400 V, three phase
9.6 N.m for LXM32.D18N4 at 6 A, 480 V, three phase
Nominal output power 1300 W for LXM15LD17N4, 400 V, three phase
1500 W for LXM15LD10N4, 480 V, three phase
950 W for LXM15LD21M3, 230 V, single phase
1300 W for LXM15LD10N4, 400 V, three phase
1500 W for LXM15LD17N4, 480 V, three phase
500 W for LXM05AD17M3X, 200...240 V, three phase
500 W for LXM05BD17M3X, 200...240 V, three phase
500 W for LXM05CD17M3X, 200...240 V, three phase
850 W for LXM15LD10N4, 230 V, three phase
900 W for LXM05AD22N4, 380...480 V, three phase
900 W for LXM05BD22N4, 380...480 V, three phase
900 W for LXM05CD22N4, 380...480 V, three phase
950 W for LXM15LD17N4, 230 V, three phase
950 W for LXM15LD21M3, 230 V, three phase
1100 W for LXM32.D18N4 at 6 A, 400 V, three phase
1100 W for LXM32.D18N4 at 6 A, 480 V, three phase
Nominal torque 3 N.m for LXM15LD21M3, 230 V, single phase
2.5 N.m for LXM15LD10N4, 480 V, three phase
2.5 N.m for LXM15LD17N4, 480 V, three phase
2.7 N.m for LXM15LD10N4, 230 V, three phase
2.7 N.m for LXM15LD10N4, 400 V, three phase
2.7 N.m for LXM15LD17N4, 400 V, three phase
2.92 N.m for LXM05AD22N4, 380...480 V, three phase
2.92 N.m for LXM05BD22N4, 380...480 V, three phase
2.92 N.m for LXM05CD22N4, 380...480 V, three phase
3 N.m for LXM15LD17N4, 230 V, three phase
3 N.m for LXM15LD21M3, 230 V, three phase
3.16 N.m for LXM05AD17M3X, 200...240 V, three phase
3.16 N.m for LXM05BD17M3X, 200...240 V, three phase
3.16 N.m for LXM05CD17M3X, 200...240 V, three phase
2.7 N.m for LXM32.D18N4 at 6 A, 400 V, three phase
2.7 N.m for LXM32.D18N4 at 6 A, 480 V, three phase
Nominal speed 3000 rpm for LXM15LD10N4, 230 V, three phase
3000 rpm for LXM15LD21M3, 230 V, single phase
3000 rpm for LXM05AD22N4, 380...480 V, three phase
3000 rpm for LXM05BD22N4, 380...480 V, three phase
3000 rpm for LXM05CD22N4, 380...480 V, three phase
3000 rpm for LXM15LD17N4, 230 V, three phase
3000 rpm for LXM15LD21M3, 230 V, three phase
1500 rpm for LXM05AD17M3X, 200...240 V, three phase
1500 rpm for LXM05BD17M3X, 200...240 V, three phase
1500 rpm for LXM05CD17M3X, 200...240 V, three phase
4500 rpm for LXM15LD10N4, 400 V, three phase
4500 rpm for LXM15LD17N4, 400 V, three phase
6000 rpm for LXM15LD10N4, 480 V, three phase
6000 rpm for LXM15LD17N4, 480 V, three phase
4000 rpm for LXM32.D18N4 at 6 A, 400 V, three phase
4000 rpm for LXM32.D18N4 at 6 A, 480 V, three phase
Product compatibility LXM15LD21M3 at 230 V single phase
LXM15LD10N4 at 400 V three phase
LXM05AD17M3X at 200...240 V three phase
LXM05BD17M3X at 200...240 V three phase
LXM05CD17M3X at 200...240 V three phase
LXM15LD10N4 at 230 V three phase
LXM15LD10N4 at 480 V three phase
LXM15LD21M3 at 230 V three phase
LXM15LD17N4 at 230 V three phase
LXM05AD22N4 at 380...480 V three phase
LXM05BD22N4 at 380...480 V three phase
LXM05CD22N4 at 380...480 V three phase
LXM15LD17N4 at 400 V three phase
LXM15LD17N4 at 480 V three phase
LXM32.D18N4 at 400 V three phase
LXM32.D18N4 at 480 V three phase
Shaft end Untapped
IP degree of protection IP50 standard
Speed feedback resolution 131072 points/turn x 4096 turns
Holding brake Without
Mounting support International standard flange
Electrical connection Straight connectors
Complementary
Range compatibility Lexium 32
Lexium 05
Lexium 15
Supply voltage max 480 V
Network number of phases Three phase
Continuous stall current 3.5 A
Maximum continuous power 1.6 W
Maximum current Irms 12 A for LXM15LD21M3
12 A for LXM15LD10N4
12 A for LXM15LD17N4
12 A for LXM05AD17M3X
12 A for LXM05AD22N4
12 A for LXM05BD17M3X
12 A for LXM05BD22N4
12 A for LXM05CD17M3X
12 A for LXM05CD22N4
12 A for LXM32.D18N4
Maximum permanent current 12 A
Switching frequency 8 kHz
Second shaft Without second shaft end
Shaft diameter 19 mm
Shaft length 40 mm
Feedback type Multiturn SinCos Hiperface
Motor flange size 100 mm
Number of motor stacks 1
Torque constant 0.89 N.m/A at 120 °C
Back emf constant 60 V/krpm at 120 °C
Number of motor poles 8
Rotor inertia 1.4 kg.cm²
Stator resistance 3.8 Ohm at 20 °C
Stator inductance 17.6 mH at 20 °C
Stator electrical time constant 4.63 ms at 20 °C
Maximum radial force Fr 530 N at 5000 rpm
570 N at 4000 rpm
630 N at 3000 rpm
720 N at 2000 rpm
900 N at 1000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 168.5 mm
Centring collar diameter 95 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 9 mm
Circle diameter of the mounting holes 115 mm
Net weight 4.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.4 cm
Package 1 Width 16.3 cm
Package 1 Length 40.7 cm
Package 1 Weight 4.3 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months