Schneider-Electric
 
BSH1002T01A2A picture- scope
BSH1002T01A2A
servo motor BSH, Lexium 05, 5.5N.m, 4000rpm, 100mm, untapped shaft, Sincos single turn, without brake, IP50
Schneider Electric
Characteristics
Main
Device short name BSH
Product or component type Servo motor
Maximum mechanical speed 6000 rpm
Continuous stall torque 5.8 N.m for LXM32.D30M2 at 10 A, 230 V, single phase
5.5 N.m for LXM15LD28M3, 230 V, three phase
5.5 N.m for LXM05AD42M3X, 200...240 V, three phase
5.5 N.m for LXM05BD42M3X, 200...240 V, three phase
5.5 N.m for LXM05CD42M3X, 200...240 V, three phase
Peak stall torque 16.4 N.m for LXM32.D30M2 at 10 A, 230 V, single phase
11.59 N.m for LXM15LD28M3, 230 V, three phase
16 N.m for LXM05AD42M3X, 200...240 V, three phase
16 N.m for LXM05BD42M3X, 200...240 V, three phase
16 N.m for LXM05CD42M3X, 200...240 V, three phase
Nominal output power 1500 W for LXM32.D30M2 at 10 A, 230 V, single phase
1400 W for LXM05AD42M3X, 200...240 V, three phase
1400 W for LXM05BD42M3X, 200...240 V, three phase
1400 W for LXM05CD42M3X, 200...240 V, three phase
1700 W for LXM15LD28M3, 230 V, three phase
Nominal torque 3.7 N.m for LXM32.D30M2 at 10 A, 230 V, single phase
4 N.m for LXM15LD28M3, 230 V, three phase
4.4 N.m for LXM05AD42M3X, 200...240 V, three phase
4.4 N.m for LXM05BD42M3X, 200...240 V, three phase
4.4 N.m for LXM05CD42M3X, 200...240 V, three phase
Nominal speed 4000 rpm for LXM32.D30M2 at 10 A, 230 V, single phase
3000 rpm for LXM05AD42M3X, 200...240 V, three phase
3000 rpm for LXM05BD42M3X, 200...240 V, three phase
3000 rpm for LXM05CD42M3X, 200...240 V, three phase
4000 rpm for LXM15LD28M3, 230 V, three phase
Product compatibility LXM32.D30M2 at 230 V single phase
LXM05AD42M3X at 200...240 V three phase
LXM05BD42M3X at 200...240 V three phase
LXM05CD42M3X at 200...240 V three phase
LXM15LD28M3 at 230 V three phase
Shaft end Untapped
IP degree of protection IP50 standard
Speed feedback resolution 131072 points/turn
Holding brake Without
Mounting support International standard flange
Electrical connection Rotatable right-angled connectors
Complementary
Range compatibility Lexium 32
Lexium 05
Lexium 15
Supply voltage max 480 V
Network number of phases Three phase
Continuous stall current 9.9 A
Maximum continuous power 2.51 W
Maximum current Irms 31.2 A for LXM15LD28M3
35.4 A for LXM05AD42M3X
35.4 A for LXM05BD42M3X
35.4 A for LXM05CD42M3X
30 A for LXM32.D30M2
Maximum permanent current 35.4 A
Switching frequency 8 kHz
Second shaft Without second shaft end
Shaft diameter 19 mm
Shaft length 40 mm
Feedback type Single turn SinCos Hiperface
Motor flange size 100 mm
Number of motor stacks 2
Torque constant 0.59 N.m/A at 120 °C
Back emf constant 37 V/krpm at 120 °C
Number of motor poles 8
Rotor inertia 2.31 kg.cm²
Stator resistance 0.56 Ohm at 20 °C
Stator inductance 3 mH at 20 °C
Stator electrical time constant 5.36 ms at 20 °C
Maximum radial force Fr 620 N at 4000 rpm
690 N at 3000 rpm
790 N at 2000 rpm
990 N at 1000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 204.5 mm
Centring collar diameter 95 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 9 mm
Circle diameter of the mounting holes 115 mm
Net weight 5.9 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.4 cm
Package 1 Width 16.3 cm
Package 1 Length 40.7 cm
Package 1 Weight 5.8 kg
Unit Type of Package 2 S06
Number of Units in Package 2 12
Package 2 Height 73.5 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 82.6 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1868
Contractual warranty
Warranty 18 months