Schneider-Electric
 
BSH1004T11A2A picture- scope
BSH1004T11A2A
AC servo motor BSH, Lexium 15, 8.18N.m, 3500rpm, keyed shaft, without brake, IP50
Schneider Electric
Characteristics
Main
Device short name BSH
Product or component type Servo motor
Maximum mechanical speed 6000 rpm
Continuous stall torque 9.31 N.m for LXM15MD40N4, 230 V, three phase
8.18 N.m for LXM15LD28M3, 230 V, three phase
Peak stall torque 15.7 N.m for LXM15LD28M3, 230 V, three phase
21.04 N.m for LXM15MD40N4, 230 V, three phase
Nominal output power 2500 W for LXM15LD28M3, 230 V, three phase
2500 W for LXM15MD40N4, 230 V, three phase
Nominal torque 7 N.m for LXM15LD28M3, 230 V, three phase
7 N.m for LXM15MD40N4, 230 V, three phase
Nominal speed 3500 rpm for LXM15LD28M3, 230 V, three phase
3500 rpm for LXM15MD40N4, 230 V, three phase
Product compatibility LXM15LD28M3 at 230 V three phase
LXM15MD40N4 at 230 V three phase
Shaft end Keyed
IP degree of protection IP50 standard
Speed feedback resolution 131072 points/turn
Holding brake Without
Mounting support International standard flange
Electrical connection Rotatable right-angled connectors
Complementary
Range compatibility Lexium 15
Supply voltage max 480 V
Network number of phases Three phase
Continuous stall current 12.7 A
Maximum continuous power 3.64 W
Maximum current Irms 34.8 A for LXM15LD28M3
61 A for LXM15MD40N4
Maximum permanent current 66.3 A
Second shaft Without second shaft end
Shaft diameter 24 mm
Shaft length 50 mm
Key width 40 mm
Feedback type Single turn SinCos Hiperface
Motor flange size 100 mm
Number of motor stacks 4
Torque constant 1.62 N.m/A at 120 °C
0.86 N.m/A at 120 °C
Back emf constant 103 V/krpm at 120 °C
50 V/krpm at 120 °C
Number of motor poles 8
Rotor inertia 4.22 kg.cm²
Stator resistance 1.81 Ohm at 20 °C
Stator inductance 13 mH at 20 °C
2.9 mH at 20 °C
Stator electrical time constant 6.44 ms at 20 °C
7.18 ms at 20 °C
Maximum radial force Fr 1070 N at 1000 rpm
740 N at 3000 rpm
850 N at 2000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 276.5 mm
Centring collar diameter 95 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 9 mm
Circle diameter of the mounting holes 115 mm
Net weight 9.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.2 cm
Package 1 Width 17.5 cm
Package 1 Length 55.7 cm
Package 1 Weight 10.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2746
Contractual warranty
Warranty 18 months