|
|
|
BSH1401P01A1A
AC servo motor BSH, Lexium 05, 11.1N.m, 1500rpm, untapped shaft, without brake, IP50
|
|
|
Main
Device short name
|
BSH
|
Product or component type
|
Servo motor
|
Maximum mechanical speed
|
4000 rpm
|
Continuous stall torque
|
11.1 N.m for LXM32.D30N4 at 10 A, 400 V, three phase
11.1 N.m for LXM32.D30N4 at 10 A, 480 V, three phase
11.1 N.m for LXM15MD28N4, 400 V, three phase
11.1 N.m for LXM15MD28N4, 480 V, three phase
11.1 N.m for LXM15MD28N4, 230 V, three phase
11.1 N.m for LXM15MD40N4, 400 V, three phase
11.1 N.m for LXM15MD40N4, 480 V, three phase
11.1 N.m for LXM15LD28M3, 230 V, three phase
11.4 N.m for LXM05AD34N4, 380...480 V, three phase
11.4 N.m for LXM05BD34N4, 380...480 V, three phase
11.4 N.m for LXM05CD34N4, 380...480 V, three phase
|
Peak stall torque
|
27 N.m for LXM32.D30N4 at 10 A, 400 V, three phase
27 N.m for LXM32.D30N4 at 10 A, 480 V, three phase
23.33 N.m for LXM15MD28N4, 230 V, three phase
23.33 N.m for LXM15MD28N4, 400 V, three phase
23.33 N.m for LXM15MD28N4, 480 V, three phase
23.33 N.m for LXM15MD40N4, 400 V, three phase
23.33 N.m for LXM15MD40N4, 480 V, three phase
23.8 N.m for LXM15LD28M3, 230 V, three phase
23.33 N.m for LXM05AD34N4, 380...480 V, three phase
23.33 N.m for LXM05BD34N4, 380...480 V, three phase
23.33 N.m for LXM05CD34N4, 380...480 V, three phase
|
Nominal output power
|
2500 W for LXM32.D30N4 at 10 A, 400 V, three phase
3000 W for LXM32.D30N4 at 10 A, 480 V, three phase
2000 W for LXM15MD28N4, 400 V, three phase
2000 W for LXM15MD40N4, 400 V, three phase
2200 W for LXM05AD34N4, 380...480 V, three phase
2200 W for LXM05BD34N4, 380...480 V, three phase
2200 W for LXM05CD34N4, 380...480 V, three phase
1400 W for LXM15LD28M3, 230 V, three phase
1400 W for LXM15MD28N4, 230 V, three phase
2150 W for LXM15MD28N4, 480 V, three phase
2150 W for LXM15MD40N4, 480 V, three phase
|
Nominal torque
|
9.5 N.m for LXM32.D30N4 at 10 A, 400 V, three phase
9.5 N.m for LXM32.D30N4 at 10 A, 480 V, three phase
6.8 N.m for LXM15MD28N4, 480 V, three phase
6.8 N.m for LXM15MD40N4, 480 V, three phase
6.9 N.m for LXM05AD34N4, 380...480 V, three phase
6.9 N.m for LXM05BD34N4, 380...480 V, three phase
6.9 N.m for LXM05CD34N4, 380...480 V, three phase
7.63 N.m for LXM15MD28N4, 400 V, three phase
7.63 N.m for LXM15MD40N4, 400 V, three phase
9.1 N.m for LXM15LD28M3, 230 V, three phase
9.1 N.m for LXM15MD28N4, 230 V, three phase
|
Nominal speed
|
2500 rpm for LXM32.D30N4 at 10 A, 400 V, three phase
3000 rpm for LXM32.D30N4 at 10 A, 480 V, three phase
3000 rpm for LXM05AD34N4, 380...480 V, three phase
3000 rpm for LXM05BD34N4, 380...480 V, three phase
3000 rpm for LXM05CD34N4, 380...480 V, three phase
1500 rpm for LXM15MD28N4, 230 V, three phase
1500 rpm for LXM15LD28M3, 230 V, three phase
2500 rpm for LXM15MD28N4, 400 V, three phase
2500 rpm for LXM15MD40N4, 400 V, three phase
3000 rpm for LXM15MD28N4, 480 V, three phase
3000 rpm for LXM15MD40N4, 480 V, three phase
|
Product compatibility
|
LXM15LD28M3 at 230 V three phase
LXM05AD34N4 at 380...480 V three phase
LXM05BD34N4 at 380...480 V three phase
LXM05CD34N4 at 380...480 V three phase
LXM15MD28N4 at 400 V three phase
LXM15MD28N4 at 480 V three phase
LXM15MD40N4 at 400 V three phase
LXM15MD40N4 at 480 V three phase
LXM15MD28N4 at 230 V three phase
|
Shaft end
|
Untapped
|
IP degree of protection
|
IP50 standard
|
Speed feedback resolution
|
131072 points/turn
|
Holding brake
|
Without
|
Mounting support
|
International standard flange
|
Electrical connection
|
Straight connectors
|
Complementary
Range compatibility
|
Lexium 15
Lexium 32
Lexium 05
|
Supply voltage max
|
480 V
|
Network number of phases
|
Three phase
|
Continuous stall current
|
7.8 A
|
Maximum continuous power
|
3.6 W
|
Maximum current Irms
|
20.8 A for LXM15LD28M3
20.8 A for LXM15MD28N4
20.8 A for LXM15MD40N4
20.8 A for LXM05AD34N4
20.8 A for LXM05BD34N4
20.8 A for LXM05CD34N4
20.8 A for LXM32.D30N4
|
Maximum permanent current
|
20.8 A
|
Switching frequency
|
8 kHz
|
Second shaft
|
Without second shaft end
|
Shaft diameter
|
24 mm
|
Shaft length
|
50 mm
|
Feedback type
|
Single turn SinCos Hiperface
|
Motor flange size
|
140 mm
|
Number of motor stacks
|
1
|
Torque constant
|
1.43 N.m/A at 120 °C
|
Back emf constant
|
100 V/krpm at 120 °C
|
Number of motor poles
|
10
|
Rotor inertia
|
7.41 kg.cm²
|
Stator resistance
|
1.41 Ohm at 20 °C
|
Stator inductance
|
15.6 mH at 20 °C
|
Stator electrical time constant
|
11.06 ms at 20 °C
|
Maximum radial force Fr
|
1530 N at 3000 rpm
1760 N at 2000 rpm
2210 N at 1000 rpm
|
Maximum axial force Fa
|
0.2 x Fr
|
Type of cooling
|
Natural convection
|
Length
|
217.5 mm
|
Centring collar diameter
|
130 mm
|
Centring collar depth
|
3.5 mm
|
Number of mounting holes
|
4
|
Mounting holes diameter
|
11 mm
|
Circle diameter of the mounting holes
|
165 mm
|
Net weight
|
11.9 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
27.0 cm
|
Package 1 Width
|
27.0 cm
|
Package 1 Length
|
48.2 cm
|
Package 1 Weight
|
12.5 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
Yes
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
California proposition 65
|
"WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
|
Take-back
|
No
|
Carbon footprint (kg CO2 eq, Total Life cycle)
|
3294
|
Contractual warranty
|
|