Schneider-Electric
 
BSH1402T01F2P picture- scope
BSH1402T01F2P
AC servo motor BSH, Lexium 32, 14.4N.m, 3000rpm, untapped shaft, with brake, IP50
Schneider Electric
Characteristics
Main
Device short name BSH
Product or component type Servo motor
Maximum mechanical speed 4000 rpm
Continuous stall torque 19.5 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
19.5 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
14.4 N.m for LXM05AD42M3X, 200...240 V, three phase
14.4 N.m for LXM05BD42M3X, 200...240 V, three phase
14.4 N.m for LXM05CD42M3X, 200...240 V, three phase
Peak stall torque 59.3 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
59.3 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
24.56 N.m for LXM05AD42M3X, 200...240 V, three phase
24.56 N.m for LXM05BD42M3X, 200...240 V, three phase
Nominal output power 3900 W for LXM32.D72N4 at 24 A, 400 V, three phase
3900 W for LXM32.D72N4 at 24 A, 480 V, three phase
2900 W for LXM05AD42M3X, 200...240 V, three phase
2900 W for LXM05BD42M3X, 200...240 V, three phase
2900 W for LXM05CD42M3X, 200...240 V, three phase
Nominal torque 12.3 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
12.3 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
9.2 N.m for LXM05AD42M3X, 200...240 V, three phase
9.2 N.m for LXM05BD42M3X, 200...240 V, three phase
9.2 N.m for LXM05CD42M3X, 200...240 V, three phase
Nominal speed 3000 rpm for LXM32.D72N4 at 24 A, 400 V, three phase
3000 rpm for LXM32.D72N4 at 24 A, 480 V, three phase
3000 rpm for LXM05AD42M3X, 200...240 V, three phase
3000 rpm for LXM05BD42M3X, 200...240 V, three phase
3000 rpm for LXM05CD42M3X, 200...240 V, three phase
Product compatibility LXM05AD42M3X at 200...240 V three phase
LXM05BD42M3X at 200...240 V three phase
LXM05CD42M3X at 200...240 V three phase
Shaft end Untapped
IP degree of protection IP50 standard
Speed feedback resolution 131072 points/turn
Holding brake With
Mounting support International standard flange
Electrical connection Rotatable right-angled connectors
Complementary
Range compatibility Lexium 32
Lexium 05
Supply voltage max 480 V
Network number of phases Three phase
Continuous stall current 22.5 A
Maximum continuous power 4.2 W
Maximum current Irms 72 A for LXM32.D72N4
75.2 A for LXM05AD42M3X
75.2 A for LXM05BD42M3X
75.2 A for LXM05CD42M3X
Maximum permanent current 75.2 A
Switching frequency 8 kHz
Second shaft Without second shaft end
Shaft diameter 24 mm
Shaft length 50 mm
Feedback type Single turn SinCos Hiperface
Holding torque 23 N.m holding brake
Motor flange size 140 mm
Number of motor stacks 2
Torque constant 1.47 N.m/A at 120 °C
Back emf constant 101 V/krpm at 120 °C
Number of motor poles 10
Rotor inertia 14.48 kg.cm²
Stator resistance 0.6 Ohm at 20 °C
Stator inductance 7.4 mH at 20 °C
Stator electrical time constant 12.1 ms at 20 °C
Maximum radial force Fr 1680 N at 3000 rpm
1930 N at 2000 rpm
2430 N at 1000 rpm
Maximum axial force Fa 0.2 x Fr
Brake pull-in power 24 W
Type of cooling Natural convection
Length 310.5 mm
Centring collar diameter 130 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 11 mm
Circle diameter of the mounting holes 165 mm
Net weight 17.7 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 27.0 cm
Package 1 Width 27.0 cm
Package 1 Length 48.2 cm
Package 1 Weight 13.29 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months