Schneider-Electric
 
BSH1404P01A1P picture- scope
BSH1404P01A1P
servo motor BSH, Lexium 32, 32.1N.m, 3000rpm, 140mm, untapped shaft, Sincos single turn, without brake, IP50, straight
Schneider Electric
Characteristics
Main
Device short name BSH
Product or component type Servo motor
Maximum mechanical speed 4000 rpm
Continuous stall torque 33.4 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
33.4 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
32.1 N.m for LXM05AD57N4, 380...480 V, three phase
32.1 N.m for LXM05BD57N4, 380...480 V, three phase
32.1 N.m for LXM05CD57N4, 380...480 V, three phase
Peak stall torque 103.6 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
103.6 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
63.09 N.m for LXM05AD57N4, 380...480 V, three phase
63.09 N.m for LXM05BD57N4, 380...480 V, three phase
63.09 N.m for LXM05CD57N4, 380...480 V, three phase
Nominal output power 5000 W for LXM32.D72N4 at 24 A, 400 V, three phase
5000 W for LXM32.D72N4 at 24 A, 480 V, three phase
3400 W for LXM05AD57N4, 380...480 V, three phase
3400 W for LXM05BD57N4, 380...480 V, three phase
3400 W for LXM05CD57N4, 380...480 V, three phase
Nominal torque 19 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
19 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
10.8 N.m for LXM05AD57N4, 380...480 V, three phase
10.8 N.m for LXM05BD57N4, 380...480 V, three phase
10.8 N.m for LXM05CD57N4, 380...480 V, three phase
Nominal speed 2500 rpm for LXM32.D72N4 at 24 A, 400 V, three phase
2500 rpm for LXM32.D72N4 at 24 A, 480 V, three phase
3000 rpm for LXM05AD57N4, 380...480 V, three phase
3000 rpm for LXM05BD57N4, 380...480 V, three phase
3000 rpm for LXM05CD57N4, 380...480 V, three phase
Product compatibility LXM05AD57N4 at 380...480 V three phase
LXM05BD57N4 at 380...480 V three phase
LXM05CD57N4 at 380...480 V three phase
LXM32.D72N4 at 400 V three phase
LXM32.D72N4 at 480 V three phase
Shaft end Untapped
IP degree of protection IP50 standard
Speed feedback resolution 131072 points/turn
Holding brake Without
Mounting support International standard flange
Electrical connection Straight connectors
Complementary
Range compatibility Lexium 05
Lexium 32
Supply voltage max 480 V
Network number of phases Three phase
Continuous stall current 21.3 A
Maximum continuous power 4.33 W
Maximum current Irms 72 A for LXM32.D72N4
95.6 A for LXM05AD57N4
95.6 A for LXM05BD57N4
95.6 A for LXM05CD57N4
Maximum permanent current 95.6 A
Switching frequency 8 kHz
Second shaft Without second shaft end
Shaft diameter 24 mm
Shaft length 50 mm
Feedback type Single turn SinCos Hiperface
Motor flange size 140 mm
Number of motor stacks 4
Torque constant 1.57 N.m/A at 120 °C
Back emf constant 104 V/krpm at 120 °C
Number of motor poles 10
Rotor inertia 23.7 kg.cm²
Stator resistance 0.28 Ohm at 20 °C
Stator inductance 3.9 mH at 20 °C
Stator electrical time constant 13.93 ms at 20 °C
Maximum radial force Fr 1840 N at 3000 rpm
2110 N at 2000 rpm
2660 N at 1000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 382.5 mm
Centring collar diameter 130 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 11 mm
Circle diameter of the mounting holes 165 mm
Net weight 26 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 27.0 cm
Package 1 Width 27.0 cm
Package 1 Length 60.6 cm
Package 1 Weight 18.5 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 5467
Contractual warranty
Warranty 18 months