Schneider-Electric
 
BVS500I picture- scope
BVS500I
SE Easy UPS, 500VA, Floor/Wall Mount, 230V, 6x IEC C13 outlets, AVR
Schneider Electric
Characteristics
Overview
Lead time Usually in Stock
Main
Product or component type Uninterruptible power supply (UPS)
Battery type Lead-acid battery
Topology Line interactive
Quantity per set Set of 1
Reset Automatic reset
Range of product Easy UPS 1Ph BVS Series
Complementary
Type of installation Indoor
Surge Energy 156 J
Type of signal Stepped approximation to a sinewave
Protection device type Surge protection device (SPD)
Miniature circuit breaker (MCB)
Fuse
Input voltage 230 V AC
Output voltage 230 V AC
IP degree of protection IP20
Transfer time 6 ms typical : 10 ms maximum
Network frequency 45...65 Hz
Power range 500 VA
300 W
Electrical connection Input: 1 inlet IEC 320 C14
Output: 6 outlet IEC 320 C13
Local signalling Alarm, distinctive for low battery
Alarm, continuous or intermittent tone for overload
LED for battery status
Number of batteries 1
Charging time 8 h
Battery voltage 12 V
Battery capacity 4.5 Ah
Battery life 5 year(s)
Net weight 3.9 kg
Height 92.5 mm
Width 160.5 mm
Depth 305 mm
Environment
Relative humidity 0…90 %, non-condensing
Operating altitude 0...6561 ft
Ambient air temperature for operation 0…40 °C
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Product certifications CE
Physical
Mounting support Wall
Floor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.000 cm
Package 1 Width 23.000 cm
Package 1 Length 37.000 cm
Package 1 Weight 4.313 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 18.180 kg
Unit Type of Package 3 P12
Number of Units in Package 3 16
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 84.720 kg
SCC14 10731304338427
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 963539ae-cafe-4e25-a523-cb5fa9452a92
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Removable battery Yes
Contractual warranty
Warranty 2 years