Schneider-Electric
 
BXS750MI- scope
BXS750MI-GR
SE Back-UPS, 750VA, Tower, 230V, 4 x CEE 7/7 Schuko outlets, AVR
Schneider Electric
Characteristics
Main
Main Input Voltage 230 V
Rated power in W 410 W
Rated power in VA 750 VA
Product or component type Uninterruptible power supply (UPS)
Output connection type 4 Schuko
Cable length 1.2 m
Number of cables 1
Battery type Lead-acid battery
Batteries & Runtime
Number of battery filled slots 0
Number of battery free slots 0
Battery recharge time 8 h
Battery voltage 12 V
Battery capacity 9.0 Ah
Battery design life 3…5 year(s)
Battery life 3…5 year(s)
Battery graph comments Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Extended runtime 0
General
Provided equipment User manual
Number of power module free slots 0
Number of power module filled slots 0
Redundant No
Physical
Colour Black
Height 16 cm
Width 12 cm
Depth 35.5 cm
Net weight 5.4 kg
Mounting preference No preference
Mounting mode Not rack-mountable
Two post mountable 0
USB compatible No
Input
Network frequency 50/60 Hz +/- 5 Hz auto-sensing
Input voltage limits 140...300 V
Input Power Factor at Full Load 0.63
Output
Maximum configurable power in W 410 W
Output frequency 50/60 Hz +/- 1 Hz sync to mains
UPS type Line interactive
Wave type Stepped approximation to a sinewave
Full load runtime 00:01:00 390 W
Half load runtime 00:08:30 195 W
Maximum configurable power in VA 750 VA
Transfer time 6 ms typical : 10 ms maximum
Conformance
Product certifications CE
CB
Standards EN/IEC 62040-1:2019/A11:2021
Equipment protection policy Lifetime : 50000 euros
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 % non-condensing
Operating altitude 0...3000 m
Ambient air temperature for storage -15…40 °C
Storage Relative Humidity 0…95 % non-condensing
Storage altitude 0…3000 m
Acoustic level 40 dBA
IP degree of protection IP20
Communications & Management
Control panel LED Status display with on line : on battery
Surge Protection and Filtering
Surge energy rate 273 J
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 27 cm
Package 1 Width 23.5 cm
Package 1 Length 45.5 cm
Package 1 Weight 6.6 kg
Unit Type of Package 2 P12
Number of Units in Package 2 49
Package 2 Height 219 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 33.5 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 0a99b7ac-fd79-4442-bf8f-912934fcbfb4
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Removable battery User replaceable
Contractual warranty
Warranty 2 years repair or replace