Range
|
ComPacT new generation
|
Range of product
|
ComPacT NSX100...250 new generation
|
Product or component type
|
Trip unit
|
Trip unit name
|
MicroLogic 4.2
|
Trip unit technology
|
Electronic
|
Range compatibility
|
ComPacT new generation NSX100
ComPacT new generation NSX160
ComPacT new generation NSX250
|
Device application
|
Distribution
|
Poles description
|
3P
|
Protected poles description
|
3D
|
Trip unit protection functions
|
LSoIR
|
Protection type
|
L : for overload protection (long time)
So : for short time short-circuit protection with fixed delay
I : for instantaneous short-circuit protection
R : for earth-leakage protection
|
Trip unit rating
|
40 A at 40 °C
|
[Ue] rated operational voltage
|
440 V AC 50/60 Hz
|
Network type
|
AC
|
Network frequency
|
50/60 Hz
|
Circuit breaker mounting mode
|
Fixed
|
Long-time pick-up adjustment type Ir (thermal protection)
|
Adjustable 9 settings
|
[Ir] long-time protection pick-up adjustment range
|
18...40 A
|
Long-time protection delay adjustment type tr
|
Fixed
|
[tr] long-time protection delay adjustment range
|
11 s at 7.2 x Ir
16 s at 6 x Ir
400 s at 1.5 x Ir
|
Thermal memory
|
20 minutes before and after tripping
|
Short-time protection pick-up adjustment type Isd
|
Adjustable
|
[Isd] Short-time protection pick-up adjustment range
|
1.5...10 x Ir
|
Short-time protection delay adjustment type tsd
|
Fixed
|
Instantaneous protection pick-up adjustment type Ii
|
Fixed
|
[Ii] instantaneous protection pick-up adjustment range
|
600 A
|
Earth-leakage protection
|
Integrated
|
Earth-leakage protection class
|
Class A
|
Earth-leakage protection sensitity adjustment type IΔn
|
Adjustable
|
[IΔn] earth-leakage protection sensitivity adjustment range
|
0.03 A
0.1 A
0.3 A
0.5 A
1 A
3 A
5 A
|
Earth-leakage protection specific mode
|
OFF using the IΔn rotary switch
|
Earth-leakage protection time delay adjustement type Δt
|
Adjustable
|
[Δt] Earth-leakage protection time delay adjustment range
|
0 ms
60 ms
150 ms
500 ms
1 s
|
Zone selective interlocking ZSI
|
Without
|
Local signalling
|
Flashing LED (green) for ready to operate
LED 105 % Ir (red) for overload
LED 90 % Ir (orange) for overload
Color indicator (yellow) for residual current
|