Range
|
ComPacT new generation
|
Range of product
|
ComPacT NSX100...250 new generation
|
Product or component type
|
Trip unit
|
Trip unit name
|
MicroLogic 6.2 E
|
Trip unit technology
|
Electronic
|
Range compatibility
|
ComPacT new generation NSX100
ComPacT new generation NSX160
ComPacT new generation NSX250
|
Device application
|
Distribution
|
Poles description
|
4P
|
Protected poles description
|
3D + N/2
4D
3D + OSN
3D
|
Neutral position
|
Left
|
Trip unit protection functions
|
LSIG
|
Protection type
|
L : for overload protection (long time)
S : for short time short-circuit protection
I : for instantaneous short-circuit protection
G : for ground fault protection
|
Trip unit rating
|
40 A at 40 °C
|
[Ue] rated operational voltage
|
690 V AC 50/60 Hz
|
Network type
|
AC
|
Network frequency
|
50/60 Hz
|
Circuit breaker mounting mode
|
Fixed
|
Long-time pick-up adjustment type Ir (thermal protection)
|
Adjustable 9 settings
|
[Ir] long-time protection pick-up adjustment range
|
18...40 A
|
Long-time protection delay adjustment type tr
|
Adjustable
|
[tr] long-time protection delay adjustment range
|
15…400 s at 1.5 x Ir
0.35…11 s at 7.2 x Ir
0.5…16 s at 6 x Ir
|
Neutral protection settings
|
0.5 x Ir (3D + N/2)
1 x Ir (4D)
1.6 x Ir (3D + OSN)
No protection (3D)
|
Thermal memory
|
20 minutes before and after tripping
|
Short-time protection pick-up adjustment type Isd
|
Adjustable 9 settings
|
[Isd] Short-time protection pick-up adjustment range
|
1.5...10 x Ir
|
Short-time protection delay adjustment type tsd
|
Adjustable
|
[tsd] Short-time protection delay adjustment range
|
0…0.4 s I²t=off
0.1…0.4 s I²t=on
|
Instantaneous protection pick-up adjustment type Ii
|
Adjustable
|
[Ii] instantaneous protection pick-up adjustment range
|
1.5...15 x In
|
Ground-fault protection pick-up adjustment type Ig
|
Adjustable
|
[Ig] ground-fault protection pick-up adjustment range
|
0.4...1 x In for In = 40 A
0.2...1 x In for In > 40 A
Ig enable on/off
|
Ground-fault protection time delay adjustment type tg
|
Adjustable
|
[tg] ground-fault protection time delay adjustment range
|
0…0.4 s I²t=off
0.1…0.4 s I²t=on
|
Earth-leakage protection
|
Without
|
Zone selective interlocking ZSI
|
With
|
Local signalling
|
Flashing LED (green) for ready to operate
LED 105 % Ir (red) for overload
LED 90 % Ir (orange) for overload
|
Display type
|
LCD display
|
Type of measurement
|
Energy meter
|
Communication of data
|
Energy metering
Protection and alarm settings
Time-stamped histories and event tables
Instantaneous and demand values
Maintenance indicators
Demand current and power
Power quality
Maximeters/minimeters
|
Electrical data recording
|
Maintenance indicators
|