Schneider-Electric
 
C104MG040 picture- scope
C104MG040
Trip unit TM40G, ComPacT NSX100/160, 4 poles 4D (neutral fully protected), thermal magnetic protections, generator, 40A
Schneider Electric
Characteristics
Main
Range ComPacT new generation
Range of product ComPacT NSX100...250 new generation
ComPacT NSX100...250 DC new generation
Product or component type Trip unit
Trip unit name TM-G
Trip unit technology Thermal-magnetic
Range compatibility ComPacT new generation NSX100
ComPacT new generation NSX160
ComPacT new generation NSX100 DC
Device application Generator
Poles description 4P
Protected poles description 4D
Neutral position Left
Trip unit protection functions LI
Protection type L : for overload protection (thermal)
I : for short-circuit protection (magnetic)
Trip unit rating 40 A at 40 °C
[Ue] rated operational voltage 690 V AC 50/60 Hz
750 V DC
Network type DC
AC
Network frequency 50/60 Hz
Circuit breaker mounting mode Fixed
Complementary
Long-time pick-up adjustment type Ir (thermal protection) Adjustable
[Ir] long-time protection pick-up adjustment range 0.7...1 x In
Long-time protection delay adjustment type tr Fixed
[tr] long-time protection delay adjustment range 120…400 s at 1.5 x In
Neutral protection settings 1 x Ir (4D)
Instantaneous protection pick-up adjustment type Ii Fixed
[Ii] instantaneous protection pick-up adjustment range 80 A
Earth-leakage protection Without
Environment
Standards EN/IEC 60947-2
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60947-1
IP degree of protection IP40 conforming to IEC 60529
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.6 cm
Package 1 Width 9.8 cm
Package 1 Length 15.2 cm
Package 1 Weight 575.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 23
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 13.617 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov