Schneider-Electric
 
C10F4D picture- scope
C10F4D
Circuit breaker basic frame, ComPacT NSX100F DC, 36kA/750VDC, 4 poles, 100A frame rating, without trip unit
Schneider Electric
Characteristics
Main
Range ComPacT new generation
Product name ComPacT NSX DC new generation
Device short name NSX100F DC
Product or component type Basic frame
Device application Distribution
Poles description 4P
Neutral position Left
[In] rated current 100 A at 40 °C
[Ue] rated operational voltage 750 V DC conforming to IEC 60947-2
Network type DC
Suitability for isolation Yes conforming to EN/IEC 60947-2
Utilisation category Category A
[Icu] rated ultimate short-circuit breaking capacity 36 kA Icu at 250 V DC 1P conforming to IEC 60947-2
36 kA Icu at 24...125 V DC 1P conforming to IEC 60947-2
36 kA Icu at 500 V DC 2P conforming to IEC 60947-2
36 kA Icu at 750 V DC 3P conforming to IEC 60947-2
Performance level F 36 kA 750 V DC
Control type Toggle
Mounting mode Fixed
Complementary
[Ui] rated insulation voltage 750 V DC conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2
[Ics] rated service short-circuit breaking capacity 36 kA at 250 V DC conforming to IEC 60947-2 (1P)
36 kA at 24...125 V DC conforming to IEC 60947-2 (1P)
36 kA at 500 V DC conforming to IEC 60947-2 (2P)
36 kA at 750 V DC conforming to IEC 60947-2 (3P)
Maximum breaking time 10 ms
Mechanical durability 10000 cycles conforming to IEC 60947-2
Electrical durability 10000 cycles 250 V DC In/2 conforming to IEC 60947-2
10000 cycles 500 V DC In/2 conforming to IEC 60947-2
10000 cycles 750 V DC In/2 conforming to IEC 60947-2
5000 cycles 250 V DC In conforming to IEC 60947-2
5000 cycles 500 V DC In conforming to IEC 60947-2
5000 cycles 750 V DC In conforming to IEC 60947-2
Mounting support Backplate
Upside connection Front
Downside connection Front
Connection pitch 35 mm
Protection type Without protection
Width (W) 140 mm
Height (H) 161 mm
Depth (D) 86 mm
Environment
Standards IEC 60947-2
Product certifications KEMA
ASEFA
ASTA
LCIE
Pollution degree 3 conforming to IEC 60664-1
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.0 cm
Package 1 Width 14.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 2.043 kg
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.613 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov