Schneider-Electric
 
C10F4TM080D1 picture- scope
C10F4TM080D1
Circuit breaker, ComPacT NSX80 DC PV, 10kA/1000VDC, 4 poles, TM-DC PV trip unit 80A
Schneider Electric
Characteristics
Main
Range ComPacT new generation
Product name ComPacT NSX DC PV
Device short name NSX80 DC PV
Product or component type Circuit breaker
Device application Photovoltaic
Poles description 4P
[In] rated current 80 A at 40 °C
[Ue] rated operational voltage 1000 V DC
Network type DC
Suitability for isolation Yes conforming to EN/IEC 60947-2
Utilisation category Category A
[Icu] rated ultimate short-circuit breaking capacity 10 kA Icu at 1000 V DC 4 poles in series conforming to IEC 60947-2
Performance level F 10 kA 1000 V DC
Trip unit name TM-DC
Trip unit technology Thermal-magnetic
Trip unit protection functions LI
Control type Toggle
Circuit breaker mounting mode Fixed
Complementary
[Ui] rated insulation voltage 1000 V DC conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2
[Ics] rated service short-circuit breaking capacity 10 kA at 1000 V DC conforming to IEC 60947-2
Mechanical durability 10000 cycles
Electrical durability 1500 cycles at 1000 V In
Mounting support Backplate
Mounting position Horizontal and vertical
Flat on the back
Upside connection Front
Downside connection Front
Connection pitch 35 mm
Protection type L : for overload protection (thermal)
I : for short-circuit protection (magnetic)
Trip unit rating 80 A at 40 °C
Long-time pick-up adjustment type Ir (thermal protection) Adjustable
[Ir] long-time protection pick-up adjustment range 0.7...1 x In
Long-time protection delay adjustment type tr Fixed
Instantaneous protection pick-up adjustment type Ii Fixed
[Ii] instantaneous protection pick-up adjustment range 800 A
Earth-leakage protection Without
Width (W) 140 mm
Height (H) 161 mm
Depth (D) 86 mm
Net weight 2.8 kg
Environment
Standards EN/IEC 60947
Product certifications CCC
EAC
Marine
Overvoltage category Class II
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60664-1
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Relative humidity 0…95 %
Operating altitude 0...2000 m without derating
2000 m...5000 m with derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 14.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 2.611 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov