Schneider-Electric
 
C113050BS picture- scope
C113050BS
Switch disconnector, ComPacT NSXm 50NA, 3 poles, thermal current Ith 50A, compression lugs and busbar connectors
Schneider Electric
Characteristics
Main
Range ComPacT new generation
Product name ComPacT NSXm new generation
Device short name NSXm 50NA
Product or component type Switch disconnector
Device application Distribution
Poles description 3P
[Ith] conventional free air thermal current 50 A at 40 °C
[Ie] rated operational current AC-23: 50 A AC 50/60 Hz
AC-22: 50 A AC 50/60 Hz
[Ue] rated operational voltage 690 V AC 50/60 Hz
Network type AC
Suitability for isolation Yes conforming to EN/IEC 60947-3
Utilisation category AC-22A
AC-23A
Breaking capacity code NA
Contact position indicator Yes
Visible break No
Mounting mode Fixed
[Icw] rated short-time withstand current 900 A during 1 s
900 A during 3 s
200 A during 20 s
[Icm] rated short-circuit making capacity 1.28 kA switch-disconnector alone
150 kA with upstream protection circuit breaker
Control type Toggle
[Ui] rated insulation voltage 800 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
Complementary
Mounting support 35 mm symmetrical DIN rail
Backplate
Connection pitch 27 mm
Connections - terminals 1 crimp lug wire size 2.5…120 mm², rigid or stranded aluminium/copper
1 crimp lug wire size 2.5…95 mm², flexible aluminium/copper
Bars
Mechanical durability 20000 cycles
Electrical durability AC-22A: 20000 cycles 440 V AC 50/60 Hz Ie/2
AC-23A: 20000 cycles 440 V AC 50/60 Hz Ie/2
AC-22A: 10000 cycles 440 V AC 50/60 Hz Ie
AC-23A: 10000 cycles 440 V AC 50/60 Hz Ie
AC-22A: 10000 cycles 690 V AC 50/60 Hz Ie/2
AC-23A: 6000 cycles 690 V AC 50/60 Hz Ie/2
AC-22A: 5000 cycles 690 V AC 50/60 Hz Ie
AC-23A: 3000 cycles 690 V AC 50/60 Hz Ie
Width (W) 81 mm
Height (H) 137 mm
Depth (D) 80 mm
Net weight 1.06 kg
Standards EN/IEC 60947-1
EN/IEC 60947-3
Product certifications CE
EAC
CCC
Environment
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60664-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 12.000 cm
Package 1 Length 21.500 cm
Package 1 Weight 1.068 kg
Unit Type of Package 2 S03
Number of Units in Package 2 9
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 10.032 kg
Unit Type of Package 3 P12
Number of Units in Package 3 216
Package 3 Height 150.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 304.890 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov