Schneider-Electric
 
C12N3TM160L picture- scope
C12N3TM160L
Circuit breaker, ComPacT NSXm 160N, 50kA/415VAC, 3 poles, TMD trip unit 160A, EverLink lugs
Schneider Electric
Characteristics
Main
Range ComPacT new generation
Product name ComPacT NSXm new generation
Range of product ComPacT NSXm new generation
Device short name NSXm 160N
Product or component type Circuit breaker
Device application Distribution
Poles description 3P
Protected poles description 3D
[In] rated current 160 A at 40 °C
[Ue] rated operational voltage 690 V AC 50/60 Hz
Network type AC
Network frequency 50/60 Hz
Suitability for isolation Yes conforming to IEC 60947-2
Utilisation category Category A
[Icu] rated ultimate short-circuit breaking capacity 90 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
Performance level N 50 kA 415 V AC
Trip unit name TM-D
Trip unit technology Thermal-magnetic
Trip unit protection functions LI
Control type Toggle
Circuit breaker mounting mode Fixed
Complementary
[Ui] rated insulation voltage 800 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ics] rated service short-circuit breaking capacity 90 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
Mechanical durability 20000 cycles
Electrical durability 20000 cycles at 440 V In/2
10000 cycles at 440 V In
10000 cycles at 690 V In/2
5000 cycles at 690 V In
Power dissipation per pole 12.21 W
Mounting support Backplate
Mounting position Horizontal and vertical
Flat on the back
Upside connection Front
Downside connection Front
Connection terminals 1 Everlink lug wire size 2.5…70 mm², flexible copper
1 Everlink lug wire size 2.5…95 mm², rigid or stranded copper
Connection pitch 35 mm with spreaders
27 mm without spreaders
9 mm pitches 9 module
Trip unit rating 160 A at 40 °C
Long-time pick-up adjustment type Ir (thermal protection) Adjustable
[Ir] long-time protection pick-up adjustment range 0.7...1 x In
Long-time protection delay adjustment type tr Fixed
Instantaneous protection pick-up adjustment type Ii Fixed
[Ii] instantaneous protection pick-up adjustment range 1250 A
Earth-leakage protection Without
Number of slots for electrical auxiliaries 1 slot(s) for auxiliary switch OF
1 slot(s) for alarm switch SD
1 slot(s) for voltage release MN or MX
Local signalling Flag (green) for presence of auxiliary contacts
Width (W) 81 mm
Height (H) 137 mm
Depth (D) 80 mm
Net weight 1.06 kg
Colour Grey (RAL 7016)
Environment
Standards EN/IEC 60947
Pollution degree 3 conforming to IEC 60664-1
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Relative humidity 0…95 %
Operating altitude 2000 m without derating
5000 m with derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 8.8 cm
Package 1 Length 21.0 cm
Package 1 Weight 1.202 kg
Unit Type of Package 2 S03
Number of Units in Package 2 9
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 11.202 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov