Schneider-Electric
 
C1632M150 picture- scope
C1632M150
Trip unit MicroLogic 2.2M, ComPacT NSX160/250, 3 poles, electronic basic protections, motor protection, 150A rating
Schneider Electric
Characteristics
Main
Range ComPacT new generation
Range of product ComPacT NSX100...250 new generation
Product or component type Trip unit
Trip unit name MicroLogic 2.2 M
Trip unit technology Electronic
Range compatibility ComPacT new generation NSX160
ComPacT new generation NSX250
Device application Motor
Poles description 3P
Protected poles description 3D
Trip unit protection functions LSoI
Protection type L : for overload protection (long time)
So : for short time short-circuit protection with fixed delay
I : for instantaneous short-circuit protection
Trip unit rating 150 A at 65 °C
[Ue] rated operational voltage 690 V AC 50/60 Hz
Network type AC
Network frequency 50/60 Hz
Circuit breaker mounting mode Fixed
Complementary
Motor tripping class 10
5
20
Complementary motor protection Phase unbalance
Long-time pick-up adjustment type Ir (thermal protection) Adjustable 9 settings
[Ir] long-time protection pick-up adjustment range 70...150 A
Long-time protection delay adjustment type tr Fixed
[tr] long-time protection delay adjustment range 120 s at 1.5 x Ir for trip class 5
6.5 s at 6 x Ir for trip class 5
5 s at 7.2 x Ir for trip class 5
240 s at 1.5 x Ir for trip class 10
13.5 s at 6 x Ir for trip class 10
10 s at 7.2 x Ir for trip class 10
480 s at 1.5 x Ir for trip class 20
26 s at 6 x Ir for trip class 20
20 s at 7.2 x Ir for trip class 20
Thermal memory 20 minutes before and after tripping
Short-time protection pick-up adjustment type Isd Adjustable 9 settings
[Isd] Short-time protection pick-up adjustment range 5...13 x Ir
Short-time protection delay adjustment type tsd Fixed
Instantaneous protection pick-up adjustment type Ii Fixed
[Ii] instantaneous protection pick-up adjustment range 2250 A
Earth-leakage protection Without
Zone selective interlocking ZSI Without
Local signalling Flashing LED (green) for ready to operate
LED 95 % Ith (red) for temperature over set point
Environment
Standards EN/IEC 60947-2
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60947-1
IP degree of protection IP40 conforming to IEC 60529
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 9.8 cm
Package 1 Length 11.3 cm
Package 1 Weight 434.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.879 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov