Schneider-Electric
 
C164160S picture- scope
C164160S
Switch disconnector, ComPacT NSX160NA, 4 poles, fixed, thermal current Ith 160A
Schneider Electric
Characteristics
Main
Range ComPacT new generation
Product name ComPacT NSX new generation
Device short name NSX160NA
Product or component type Switch disconnector
Device application Distribution
Poles description 4P
[Ith] conventional free air thermal current 160 A at 50 °C
[Ie] rated operational current AC-22A: 160 A AC 50/60 Hz 220...690 V
AC-23A: 160 A AC 50/60 Hz 220...690 V
DC-22A: 160 A DC 250 V 1 pole
DC-22A: 160 A DC 500 V 2 poles in series
DC-23A: 160 A DC 250 V 1 pole
DC-23A: 160 A DC 500 V 2 poles in series
DC-22A: 160 A DC 750 V 3 poles in series
DC-23A: 160 A DC 750 V 3 poles in series
[Ue] rated operational voltage 690 V AC 50/60 Hz
750 V DC 3 poles in series
500 V DC 2 poles in series
250 V DC 1 pole
Network type AC
DC
Suitability for isolation Yes conforming to EN/IEC 60947-3
Utilisation category AC-22A
AC-23A
DC-22A
DC-23A
Breaking capacity code NA
Contact position indicator Yes
Visible break No
Mounting mode Fixed
[Icw] rated short-time withstand current 2.5 kA during 1 s
2.5 kA during 3 s
0.96 kA during 20 s
[Icm] rated short-circuit making capacity 330 kA with upstream protection circuit breaker
3.6 kA switch-disconnector alone
Control type Toggle
[Ui] rated insulation voltage 800 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
Complementary
Mounting support Backplate
Upside connection Front
Downside connection Front
Connection pitch 35 mm
Mechanical durability 40000 cycles
Electrical durability AC-22A: 30000 cycles 440 V AC 50/60 Hz In/2
AC-23A: 30000 cycles 440 V AC 50/60 Hz In/2
AC-22A: 15000 cycles 440 V AC 50/60 Hz In
AC-23A: 15000 cycles 440 V AC 50/60 Hz In
AC-22A: 10000 cycles 690 V AC 50/60 Hz In/2
AC-23A: 10000 cycles 690 V AC 50/60 Hz In/2
AC-22A: 5000 cycles 690 V AC 50/60 Hz In
AC-23A: 5000 cycles 690 V AC 50/60 Hz In
DC-22A: 10000 cycles 250 V DC In/2 (1 pole)
DC-23A: 10000 cycles 250 V DC In/2 (1 pole)
DC-22A: 5000 cycles 500 V DC In (2 poles in series)
DC-23A: 5000 cycles 500 V DC In (2 poles in series)
Width (W) 140 mm
Height (H) 161 mm
Depth (D) 86 mm
Net weight 2.2 kg
Standards EN/IEC 60947-1
EN/IEC 60947-3
Product certifications CE
EAC
CCC
Environment
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60664-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.0 cm
Package 1 Width 14.8 cm
Package 1 Length 19.5 cm
Package 1 Weight 2.434 kg
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 14.994 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov