[Ui] rated insulation voltage
|
1000 V DC conforming to IEC 60947-2
|
[Uimp] rated impulse withstand voltage
|
8 kV conforming to IEC 60947-2
|
[Ics] rated service short-circuit breaking capacity
|
10 kA at 1000 V DC conforming to IEC 60947-2
|
Mechanical durability
|
10000 cycles
|
Electrical durability
|
1500 cycles at 1000 V In
|
Mounting support
|
Backplate
|
Mounting position
|
Horizontal and vertical
Flat on the back
|
Upside connection
|
Front
|
Downside connection
|
Front
|
Connection pitch
|
35 mm
|
Protection type
|
L : for overload protection (thermal)
I : for short-circuit protection (magnetic)
|
Trip unit rating
|
125 A at 40 °C
|
Long-time pick-up adjustment type Ir (thermal protection)
|
Adjustable
|
[Ir] long-time protection pick-up adjustment range
|
0.7...1 x In
|
Long-time protection delay adjustment type tr
|
Fixed
|
Instantaneous protection pick-up adjustment type Ii
|
Fixed
|
[Ii] instantaneous protection pick-up adjustment range
|
1250 A
|
Earth-leakage protection
|
Without
|
Width (W)
|
140 mm
|
Height (H)
|
161 mm
|
Depth (D)
|
86 mm
|
Net weight
|
2.8 kg
|