Schneider-Electric
 
C16M1TM125 picture- scope
C16M1TM125
Circuit breaker, ComPacT NSX160M AC/DC, 40kA/240VAC, 1 pole, TMD trip unit 125A
Schneider Electric
Characteristics
Main
Range ComPacT new generation
Product name ComPacT NSX new generation
Device short name NSX160M
Product or component type Circuit breaker
Device application Distribution
Poles description 1P
Protected poles description 1D
[In] rated current 125 A at 40 °C
[Ue] rated operational voltage 277 V AC 50/60 Hz
250 V DC 50/60 Hz
Network type AC
DC
Network frequency 50/60 Hz
Suitability for isolation Yes conforming to EN/IEC 60947-2
Utilisation category Category A
[Icu] rated ultimate short-circuit breaking capacity 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
85 kA Icu at 250 V DC conforming to IEC 60947-2
Performance level M 40 kA 240 V AC
Trip unit name TM-D
Trip unit technology Thermal-magnetic
Trip unit protection functions LI
Control type Toggle
Circuit breaker mounting mode Fixed
Complementary
[Ui] rated insulation voltage 750 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2
[Ics] rated service short-circuit breaking capacity 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
85 kA at 250 V DC conforming to IEC 60947-2
Mechanical durability 20000 cycles
Electrical durability 20000 cycles at 277 V In/2
10000 cycles at 277 V In
Power dissipation per pole 10.78 W
Mounting support Backplate
Mounting position Horizontal and vertical
Flat on the back
Upside connection Front
Downside connection Front
Connection pitch 35 mm
Protection type L : for overload protection (thermal)
I : for short-circuit protection (magnetic)
Trip unit rating 125 A at 40 °C
Long-time pick-up adjustment type Ir (thermal protection) Fixed
[Ir] long-time protection pick-up adjustment range 1 x In
Long-time protection delay adjustment type tr Fixed
Instantaneous protection pick-up adjustment type Ii Fixed
[Ii] instantaneous protection pick-up adjustment range 1000 A
Earth-leakage protection Without
Width (W) 35 mm
Height (H) 161 mm
Depth (D) 86 mm
Net weight 0.7 kg
Environment
Standards EN/IEC 60947-2
Overvoltage category Class II
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60664-1
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Relative humidity 0…95 %
Operating altitude 0...2000 m without derating
2000 m...5000 m with derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 13.0 cm
Package 1 Length 18.0 cm
Package 1 Weight 1.281 kg
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 15.859 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov