Schneider-Electric
 
C16N32D160 picture- scope
C16N32D160
Circuit breaker, ComPacT NSX160N, 50kA/415VAC, 3 poles, MicroLogic 2.2 trip unit 160A
Schneider Electric
Characteristics
Main
Range ComPacT new generation
Product name ComPacT NSX new generation
Device short name NSX160N
Product or component type Circuit breaker
Device application Distribution
Poles description 3P
Protected poles description 3D
[In] rated current 160 A at 40 °C
[Ue] rated operational voltage 690 V AC 50/60 Hz
Network type AC
Network frequency 50/60 Hz
Suitability for isolation Yes conforming to EN/IEC 60947-2
Utilisation category Category A
[Icu] rated ultimate short-circuit breaking capacity 90 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
36 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
Performance level N 50 kA 415 V AC
Trip unit name MicroLogic 2.2
Trip unit technology Electronic
Trip unit protection functions LSoI
Control type Toggle
Circuit breaker mounting mode Fixed
Complementary
[Ui] rated insulation voltage 800 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ics] rated service short-circuit breaking capacity 90 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
36 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
35 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
Mechanical durability 40000 cycles
Electrical durability 40000 cycles at 440 V In/2
20000 cycles at 440 V In
15000 cycles at 690 V In/2
7500 cycles at 690 V In
Power dissipation per pole 9.22 W
Mounting support Backplate
Mounting position Horizontal and vertical
Flat on the back
Upside connection Front
Downside connection Front
Connection pitch 35 mm
Protection type L : for overload protection (long time)
So : for short time short-circuit protection with fixed delay
I : for instantaneous short-circuit protection
Trip unit rating 160 A at 40 °C
Long-time pick-up adjustment type Ir (thermal protection) Adjustable 9 settings
[Ir] long-time protection pick-up adjustment range 63...160 A
Long-time protection delay adjustment type tr Fixed
[tr] long-time protection delay adjustment range 400 s at 1.5 x Ir
16 s at 6 x Ir
11 s at 7.2 x Ir
Thermal memory 20 minutes before and after tripping
Short-time protection pick-up adjustment type Isd Adjustable 9 settings
[Isd] Short-time protection pick-up adjustment range 1.5...10 x Ir
Short-time protection delay adjustment type tsd Fixed
Instantaneous protection pick-up adjustment type Ii Fixed
[Ii] instantaneous protection pick-up adjustment range 2400 A
Earth-leakage protection Without
Zone selective interlocking ZSI Without
Number of slots for electrical auxiliaries 5 slot(s)
Local signalling Flashing LED (green) for ready to operate
LED 105 % Ir (red) for overload
LED 90 % Ir (orange) for overload
Width (W) 105 mm
Height (H) 161 mm
Depth (D) 86 mm
Net weight 2.2 kg
Environment
Standards EN/IEC 60947
Product certifications CCC
EAC
Marine
Overvoltage category Class II
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60664-1
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Relative humidity 0…95 %
Operating altitude 0...2000 m without derating
2000 m...5000 m with derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.0 cm
Package 1 Width 11.0 cm
Package 1 Length 19.2 cm
Package 1 Weight 1.873 kg
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 13.493 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov