Schneider-Electric
 
C16N3MA150 picture- scope
C16N3MA150
Circuit breaker, ComPacT NSX160N, 50kA/415VAC, 3 poles, MA trip unit 150A
Schneider Electric
Characteristics
Main
Range ComPacT new generation
Product name ComPacT NSX new generation
Device short name NSX160N
Product or component type Circuit breaker
Device application Motor protection
Poles description 3P
Protected poles description 3D
[In] rated current 150 A at 65 °C
[Ue] rated operational voltage 690 V AC 50/60 Hz
Network type AC
Network frequency 50/60 Hz
Suitability for isolation Yes conforming to EN/IEC 60947-2
Utilisation category Category A
[Icu] rated ultimate short-circuit breaking capacity 90 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
36 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
Performance level N 50 kA 415 V AC
Trip unit name MA
Trip unit technology Magnetic
Trip unit protection functions I
Control type Toggle
Circuit breaker mounting mode Fixed
Complementary
[Ui] rated insulation voltage 800 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ics] rated service short-circuit breaking capacity 90 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
36 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
35 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
Mechanical durability 40000 cycles
Electrical durability 40000 cycles at 440 V In/2
20000 cycles at 440 V In
15000 cycles at 690 V In/2
7500 cycles at 690 V In
Power dissipation per pole 8.55 W
Mounting support Backplate
Mounting position Horizontal and vertical
Flat on the back
Upside connection Front
Downside connection Front
Connection pitch 35 mm
Protection type I : for short-circuit protection (magnetic)
Trip unit rating 150 A at 65 °C
Short-time protection pick-up adjustment type Isd Adjustable
[Isd] Short-time protection pick-up adjustment range 9...14 x In
Instantaneous protection pick-up adjustment type Ii Adjustable 9 settings
[Ii] instantaneous protection pick-up adjustment range 9...14 x In
Earth-leakage protection Without
Number of slots for electrical auxiliaries 5 slot(s)
Width (W) 105 mm
Height (H) 161 mm
Depth (D) 86 mm
Net weight 2.2 kg
Environment
Standards EN/IEC 60947
Product certifications CCC
EAC
Marine
Overvoltage category Class II
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60664-1
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Relative humidity 0…95 %
Operating altitude 0...2000 m without derating
2000 m...5000 m with derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.200 cm
Package 1 Width 12.000 cm
Package 1 Length 19.300 cm
Package 1 Weight 1.846 kg
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 13.308 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov