Range
|
ComPacT new generation
|
Product name
|
ComPacT NSX DC new generation
|
Device short name
|
NSX1200 DC
|
Product or component type
|
Circuit breaker
|
Device application
|
Distribution
|
Poles description
|
2P
|
Protected poles description
|
2D
|
[In] rated current
|
630 A at 40 °C
|
[Ue] rated operational voltage
|
600 V DC
|
Network type
|
DC
|
Suitability for isolation
|
Yes conforming to EN/IEC 60947-2
|
Utilisation category
|
Category A
|
[Icu] rated ultimate short-circuit breaking capacity
|
50 kA Icu at 24...300 V DC 1 pole conforming to IEC 60947-2
50 kA Icu at 300...600 V DC 2 poles in series conforming to IEC 60947-2
|
Performance level
|
N 50 kA 600 V DC
|
Trip unit name
|
TM-DC
|
Trip unit technology
|
Thermal-magnetic
|
Trip unit protection functions
|
LI
|
Control type
|
Toggle
|
Circuit breaker mounting mode
|
Fixed
|
[Ui] rated insulation voltage
|
750 V DC conforming to IEC 60947-2
|
[Uimp] rated impulse withstand voltage
|
8 kV conforming to IEC 60947-2
|
[Ics] rated service short-circuit breaking capacity
|
12.5 kA at 24...300 V DC conforming to IEC 60947-2
12.5 kA at 300...600 V DC conforming to IEC 60947-2
|
Mechanical durability
|
5000 cycles
|
Electrical durability
|
2000 cycles at 600 V In/2
1000 cycles at 600 V In
|
Mounting support
|
Backplate
|
Mounting position
|
Horizontal and vertical
Flat on the back
|
Upside connection
|
Front
|
Downside connection
|
Front
|
Connection pitch
|
45 mm
|
Protection type
|
L : for overload protection (thermal)
I : for short-circuit protection (magnetic)
|
Trip unit rating
|
630 A at 40 °C
|
Long-time pick-up adjustment type Ir (thermal protection)
|
Adjustable
|
[Ir] long-time protection pick-up adjustment range
|
0.7...1 x In
|
Long-time protection delay adjustment type tr
|
Fixed
|
Instantaneous protection pick-up adjustment type Ii
|
Adjustable
|
[Ii] instantaneous protection pick-up adjustment range
|
2.5...5 x In
|
Earth-leakage protection
|
Without
|
Number of slots for electrical auxiliaries
|
6 slot(s)
|
Width (W)
|
185 mm
|
Height (H)
|
485 mm
|
Depth (D)
|
110 mm
|
Net weight
|
9.4 kg
|