Schneider-Electric
 
C254TM250D picture- scope
C254TM250D
Trip unit TM250DC, ComPacT NSX250 DC, 4 poles, thermal magnetic protections, 250A rating
Schneider Electric
Characteristics
Main
Range ComPacT new generation
Range of product ComPacT NSX100...250 DC new generation
Product or component type Trip unit
Trip unit name TM-D
Trip unit technology Thermal-magnetic
Range compatibility ComPacT new generation NSX250 DC
Device application Distribution
Poles description 4P
Protected poles description 4D
Trip unit protection functions LI
Protection type L : for overload protection (thermal)
I : for short-circuit protection (magnetic)
Trip unit rating 250 A at 40 °C
[Ue] rated operational voltage 750 V DC
Network type DC
Circuit breaker mounting mode Fixed
Complementary
Long-time pick-up adjustment type Ir (thermal protection) Adjustable
[Ir] long-time protection pick-up adjustment range 0.7...1 x In
Long-time protection delay adjustment type tr Fixed
Instantaneous protection pick-up adjustment type Ii Adjustable
[Ii] instantaneous protection pick-up adjustment range 5...10 x In
Earth-leakage protection Without
Environment
Standards EN/IEC 60947-2
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60947-1
IP degree of protection IP40 conforming to IEC 60529
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.6 cm
Package 1 Width 9.8 cm
Package 1 Length 15.0 cm
Package 1 Weight 554.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 23
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 12.89 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov