Schneider-Electric
 
C25N3 picture- scope
C25N3
Circuit breaker basic frame, ComPacT NSX250N, 50kA/415VAC, 3 poles, 250A frame rating, without trip unit
Schneider Electric
Characteristics
Main
Range ComPacT new generation
Product name ComPacT NSX new generation
Device short name NSX250N
Product or component type Basic frame
Device application Distribution
Poles description 3P
[In] rated current 250 A at 40 °C
[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
Network type AC
Network frequency 50/60 Hz
Suitability for isolation Yes conforming to EN/IEC 60947-2
Utilisation category Category A
[Icu] rated ultimate short-circuit breaking capacity 85 kA at 240 V AC 50/60 Hz conforming to UL 508
10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 480 V AC 50/60 Hz conforming to UL 508
36 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
90 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
15 kA at 600 V AC 50/60 Hz conforming to UL 508
Performance level N 50 kA 415 V AC
Control type Toggle
Mounting mode Fixed
Complementary
[Ui] rated insulation voltage 800 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2
[Ics] rated service short-circuit breaking capacity 10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
35 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
36 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
90 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
Mechanical durability 20000 cycles conforming to IEC 60947-2
Electrical durability 10000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
10000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
20000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
5000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
Mounting support Backplate
Upside connection Front
Downside connection Front
Connection pitch 35 mm
Protection type Without protection
Width (W) 105 mm
Height (H) 161 mm
Depth (D) 86 mm
Environment
Standards EN/IEC 60947-2
UL 508
Product certifications UL
CSA
Pollution degree 3 conforming to IEC 60664-1
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14 cm
Package 1 Width 11 cm
Package 1 Length 19.5 cm
Package 1 Weight 1.584 kg
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 11.538 kg
Unit Type of Package 3 P12
Number of Units in Package 3 56
Package 3 Height 43 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 104 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov