Schneider-Electric
 
C25W36M150 picture- scope
C25W36M150
Circuit breaker, ComPacT NSX250HB2, 100kA/690VAC, 3 poles, MicroLogic 6.2E-M trip unit 150A
Schneider Electric
Characteristics
Main
Range ComPacT new generation
Product name ComPacT NSX new generation
Device short name NSX250HB2
Product or component type Circuit breaker
Device application Motor protection
Poles description 3P
Protected poles description 3D
[In] rated current 150 A at 65 °C
[Ue] rated operational voltage 690 V AC 50/60 Hz
Network type AC
Network frequency 50/60 Hz
Suitability for isolation Yes conforming to EN/IEC 60947-2
Utilisation category Category A
[Icu] rated ultimate short-circuit breaking capacity 100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
Performance level HB2 100 kA 690 V AC
Trip unit name MicroLogic 6.2 E-M
Trip unit technology Electronic
Trip unit protection functions LSIG
Control type Toggle
Circuit breaker mounting mode Fixed
Complementary
[Ui] rated insulation voltage 800 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ics] rated service short-circuit breaking capacity 100 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
100 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
Mechanical durability 20000 cycles
Electrical durability 20000 cycles at 440 V In/2
10000 cycles at 440 V In
10000 cycles at 690 V In/2
5000 cycles at 690 V In
Power dissipation per pole 6.3 W
Mounting support Backplate
Mounting position Horizontal and vertical
Flat on the back
Upside connection Front
Downside connection Front
Connection pitch 35 mm
Protection type L : for overload protection (long time)
So : for short time short-circuit protection
I : for instantaneous short-circuit protection
G : for ground fault protection
Trip unit rating 150 A at 65 °C
Motor tripping class 10
30
5
20
Complementary motor protection Protracted starting time
Stalled rotor
Underload
Phase unbalance
Long-time pick-up adjustment type Ir (thermal protection) Adjustable 9 settings
[Ir] long-time protection pick-up adjustment range 70...150 A
Long-time protection delay adjustment type tr Adjustable
[tr] long-time protection delay adjustment range 120 s at 1.5 x Ir for trip class 5
6.5 s at 6 x Ir for trip class 5
5 s at 7.2 x Ir for trip class 5
240 s at 1.5 x Ir for trip class 10
13.5 s at 6 x Ir for trip class 10
10 s at 7.2 x Ir for trip class 10
480 s at 1.5 x Ir for trip class 20
26 s at 6 x Ir for trip class 20
20 s at 7.2 x Ir for trip class 20
720 s at 1.5 x Ir for trip class 30
38 s at 6 x Ir for trip class 30
30 s at 7.2 x Ir for trip class 30
Thermal memory 20 minutes before and after tripping
Short-time protection pick-up adjustment type Isd Adjustable
[Isd] Short-time protection pick-up adjustment range 5...13 x Ir
Short-time protection delay adjustment type tsd Fixed
Instantaneous protection pick-up adjustment type Ii Fixed
[Ii] instantaneous protection pick-up adjustment range 2250 A
Ground-fault protection pick-up adjustment type Ig Adjustable 9 settings
[Ig] ground-fault protection pick-up adjustment range 0.6...1 x In for In = 25 A
0.3...1 x In for In = 50 A
0.2...1 x In for In > 50 A
Ig enable on/off
Ground-fault protection time delay adjustment type tg Adjustable 5 settings
[tg] ground-fault protection time delay adjustment range 0…0.4 s
Earth-leakage protection Without
Zone selective interlocking ZSI With
Number of slots for electrical auxiliaries 5 slot(s)
Local signalling Flashing LED (green) for ready to operate
LED 95 % Ith (red) for temperature over set point
Display type LCD display
Type of measurement Energy meter
Communication of data Demand current and power
Phase sequence
Power quality
Maintenance indicators
Energy metering
Protection and alarm settings
Maximeters/minimeters
Time-stamped histories and event tables
Instantaneous and demand values
Thermal image function
Width (W) 105 mm
Height (H) 161 mm
Depth (D) 86 mm
Net weight 2.4 kg
Environment
Standards EN/IEC 60947
Product certifications CCC
Marine
EAC
Overvoltage category Class II
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60664-1
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 0…95 %
Operating altitude 0...2000 m without derating
2000 m...5000 m with derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.0 cm
Package 1 Width 11.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 2.12 kg
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.48 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov