Schneider-Electric
 
C40F4TM250D1 picture- scope
C40F4TM250D1
Circuit breaker, ComPacT NSX250 DC PV, 10kA/1000VDC, 4 poles, TM-DC PV trip unit 250A
Schneider Electric
Characteristics
Main
Range ComPacT new generation
Device short name NSX400 DC PV
Product name ComPacT NSX new generation
Device application Distribution
Poles description 4P
Product or component type Circuit breaker
Neutral position Left
Network type DC
Protected poles description 4D
[In] rated current 250 A at 40 °C
[Ui] rated insulation voltage 1000 V DC conforming to EN/IEC 60947-2
[Uimp] rated impulse withstand voltage 8 kV
[Ue] rated operational voltage 1000 V DC
Breaking capacity code F
Breaking capacity 10 kA Icu at 1000 V DC L/R = 2 ms conforming to EN/IEC 60947-2
[Ics] rated service breaking capacity 10 kA at 1000 V DC conforming to EN/IEC 60947-2
Utilisation category Category A
Trip unit name TM-DC
Trip unit technology Thermal-magnetic
Trip unit rating 250 A at 40 °C
Protection type Overload protection (long time)
Short-circuit protection (magnetic)
Pollution degree 3 conforming to IEC 60664-1
Suitability for isolation Yes conforming to EN/IEC 60947-2
Complementary
Control type Toggle
Rotary handle
Extended rotary handle
Mounting mode Fixed
Mounting support Backplate
Upside connection Front
Downside connection Front
Mechanical durability 5000 cycles
Electrical durability 1000 cycles 1000 V DC In conforming to EN/IEC 60947-2
Connection pitch 45 mm
Connections - terminals 4 screw type terminals aluminium/copper
Local signalling Positive contact indication
Contact position indicator Yes
Neutral protection setting Ir
Long time pick-up adjustment type Ir Adjustable
Long time pick-up adjustment range 0.7...1 x In
Long time delay adjustment type Fixed
Short-time delay adjustment type Fixed
Instantaneous pick-up adjustment type Ii Adjustable
Instantaneous pick-up adjustment range 2.5...5 x In
Overvoltage category Class II
Height 185 mm
Width 225 mm
Depth 110 mm
Net weight 8.4 kg
Environment
Standards EN/IEC 60947
Product certifications CCC
EAC
Marine
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Ambient air temperature for operation -35…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30.0 cm
Package 1 Width 30.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 10.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov