Schneider-Electric
 
C634500D1S picture- scope
C634500D1S
Switch disconnector, ComPacT NSX500NA DC PV, 4 poles, fixed, 500A rating, 1000V
Schneider Electric
Characteristics
Main
Range ComPacT new generation
Product name ComPacT NSX DC PV
Device short name NSX500NA DC PV
Product or component type Switch disconnector
Device application Photovoltaic
Poles description 4P
[Ith] conventional free air thermal current 400 A at 65 °C
[Ie] rated operational current DC-22A: 500 A DC 1000 V
[Ue] rated operational voltage 1000 V DC
Network type DC
Suitability for isolation Yes conforming to EN/IEC 60947-3
Utilisation category DC-22A
Breaking capacity code NA
Contact position indicator Yes
Visible break No
Mounting mode Fixed
[Icw] rated short-time withstand current 6 kA during 1 s
[Icm] rated short-circuit making capacity 6 kA switch-disconnector alone
Control type Toggle
[Ui] rated insulation voltage 1000 V DC
[Uimp] rated impulse withstand voltage 8 kV
Complementary
Mounting support Backplate
Upside connection Front
Downside connection Front
Connection pitch 45 mm
Mechanical durability 5000 cycles
Electrical durability 1000 cycles 1000 V DC In
Width (W) 185 mm
Height (H) 255 mm
Depth (D) 110 mm
Net weight 8.1 kg
Standards EN/IEC 60947-1
EN/IEC 60947-3
Product certifications CE
EAC
CCC
Environment
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60664-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.000 cm
Package 1 Width 20.000 cm
Package 1 Length 29.000 cm
Package 1 Weight 7.080 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov