Schneider-Electric
 
C63V35E630 picture- scope
C63V35E630
Circuit breaker, ComPacT NSX630HB1, 75kA/690VAC, 3 poles, MicroLogic 5.3E trip unit 630A
Schneider Electric
Characteristics
Main
Range ComPacT new generation
Product name ComPacT NSX new generation
Device short name NSX630HB1
Product or component type Circuit breaker
Device application Distribution
Poles description 3P
Protected poles description 3D
[In] rated current 630 A at 40 °C
[Ue] rated operational voltage 690 V AC 50/60 Hz
Network type AC
Network frequency 50/60 Hz
Suitability for isolation Yes conforming to EN/IEC 60947-2
Utilisation category Category A
[Icu] rated ultimate short-circuit breaking capacity 85 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
80 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
75 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
Performance level HB1 75 kA 690 V AC
Trip unit name MicroLogic 5.3 E
Trip unit technology Electronic
Trip unit protection functions LSI
Control type Toggle
Circuit breaker mounting mode Fixed
Complementary
[Ui] rated insulation voltage 800 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ics] rated service short-circuit breaking capacity 85 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
80 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
75 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
Mechanical durability 15000 cycles
Electrical durability 8000 cycles at 440 V In/2
4000 cycles at 440 V In
6000 cycles at 690 V In/2
2000 cycles at 690 V In
Power dissipation per pole 39.69 W
Mounting support Backplate
Mounting position Horizontal and vertical
Flat on the back
Upside connection Front
Downside connection Front
Connection pitch 45 mm
Protection type L : for overload protection (long time)
S : for short time short-circuit protection
I : for instantaneous short-circuit protection
Trip unit rating 630 A at 40 °C
Long-time pick-up adjustment type Ir (thermal protection) Adjustable 9 settings
[Ir] long-time protection pick-up adjustment range 250...630 A
Long-time protection delay adjustment type tr Adjustable
[tr] long-time protection delay adjustment range 15…400 s at 1.5 x Ir
0.5…16 s at 6 x Ir
0.35…11 s at 7.2 x Ir
Thermal memory 20 minutes before and after tripping
Short-time protection pick-up adjustment type Isd Adjustable 9 settings
[Isd] Short-time protection pick-up adjustment range 1.5...10 x Ir
Short-time protection delay adjustment type tsd Adjustable 5 settings
[tsd] Short-time protection delay adjustment range 0…0.4 s I²t=off
0.1…0.4 s I²t=on
Instantaneous protection pick-up adjustment type Ii Adjustable
[Ii] instantaneous protection pick-up adjustment range 1.5...11 x In
Earth-leakage protection Without
Zone selective interlocking ZSI With
Number of slots for electrical auxiliaries 6 slot(s)
Local signalling Flashing LED (green) for ready to operate
LED 105 % Ir (red) for overload
LED 90 % Ir (orange) for overload
Display type LCD display
Type of measurement Energy meter
Communication of data Energy metering
Maximeters/minimeters
Protection and alarm settings
Maintenance indicators
Instantaneous and demand values
Power quality
Time-stamped histories and event tables
Demand current and power
Width (W) 140 mm
Height (H) 255 mm
Depth (D) 110 mm
Net weight 6.2 kg
Environment
Standards EN/IEC 60947
Product certifications CCC
EAC
Marine
Overvoltage category Class II
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60664-1
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 0…95 %
Operating altitude 0...2000 m without derating
2000 m...5000 m with derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.2 cm
Package 1 Width 15.2 cm
Package 1 Length 29.2 cm
Package 1 Weight 5.857 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov