Schneider-Electric
 
CAD323B7 picture- scope
CAD323B7
Control relay, TeSys Deca, 3NO+2NC, 0 to 690V, 24VAC 50/60Hz standard coil, spring
Schneider Electric
Characteristics
Main
Range TeSys
TeSys Deca
Product name TeSys CAD
Product or component type Control relay
Device short name CAD
Contactor application Control circuit
Complementary
Utilisation category AC-14
DC-13
AC-15
Pole contact composition 3 NO + 2 NC
[Ue] rated operational voltage <= 690 V AC 25...400 Hz
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 24 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947
[Ith] conventional free air thermal current 10 A (at 60 °C)
Irms rated making capacity 140 A AC conforming to IEC 60947-5-1
250 A DC conforming to IEC 60947-5-1
[Icw] rated short-time withstand current 100 A - 1 s
120 A - 500 ms
140 A - 100 ms
Associated fuse rating 10 A gG conforming to IEC 60947-5-1
[Ui] rated insulation voltage 600 V UL certified
600 V CSA certified
690 V conforming to IEC 60947-5-1
Mounting support Rail
Plate
Connections - terminals Spring terminals 1 cable(s) 1…2.5 mm²flexible without cable end
Spring terminals 2 cable(s) 1…2.5 mm²flexible without cable end
Spring terminals 1 cable(s) 1…2.5 mm²solid without cable end
Spring terminals 2 cable(s) 1…2.5 mm²solid without cable end
Control circuit voltage limits 0.3...0.6 Uc (-40…70 °C):drop-out AC 50/60 Hz
0.8...1.1 Uc (-40…60 °C):operational AC 50 Hz
0.85...1.1 Uc (-40…60 °C):operational AC 60 Hz
1...1.1 Uc (60…70 °C):operational AC 50/60 Hz
Operating time 12...22 ms coil energisation and NO closing
4...12 ms coil de-energisation and NO opening
4...19 ms coil energisation and NC opening
6...17 ms coil de-energisation and NC closing
Mechanical durability 30 Mcycles
Maximum operating rate 180 cyc/mn
Inrush power in VA 70 VA 50 Hz (at 20 °C)
Hold-in power consumption in VA 8 VA 50 Hz (at 20 °C)
Minimum switching voltage 17 V
Minimum switching current 5 mA
Non-overlap time 1.5 ms on energisation between NC and NO contact
1.5 ms on de-energisation between NC and NO contact
Insulation resistance > 10 MOhm
Mechanical robustness Shocks control relay open: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks control relay closed: 15 Gn for 11 ms conforming to IEC 60068-2-27
Vibrations control relay open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations control relay closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
Height 99 mm
Width 45 mm
Depth 84 mm
Net weight 0.58 kg
Environment
Standards EN/IEC 60947-5-1
GB/T 14048.5
UL 60947-5-1
CSA C22.2 No 60947-5-1
JIS C8201-5-1
Product certifications CB
CCC
UL
CSA
EAC
CE
UKCA
IP degree of protection IP2X front face conforming to VDE 0106
Protective treatment TH conforming to IEC 60068
Ambient air temperature for operation -40…60 °C
60…70 °C with derating
Ambient air temperature for storage -60…80 °C
Operating altitude 0...3000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.800 cm
Package 1 Width 11.000 cm
Package 1 Length 12.500 cm
Package 1 Weight 382.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.301 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number B67ac941-f42f-4afd-894a-0b6f9cefde62
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 38
Contractual warranty
Warranty 18 months