Schneider-Electric
 
CAD32P7TQ picture- scope
CAD32P7TQ
Control relay, TeSys Deca, 3NO+2NC, AC-14/AC-15, 230 VAC 50/60 Hz Standard coil, bulk qty
Schneider Electric
Characteristics
Main
Range TeSys
TeSys Deca
Product name TeSys CAD
TeSys Deca
Product or component type Auxiliary contactor
Device short name CAD
Contactor application Control circuit
Utilisation category AC-14
AC-15
Control circuit type AC
Coil type Standard
Suppressor technology Without built-in
Pole contact composition 3 NO + 2 NC
[Uc] control circuit voltage 230 V AC 50/60 Hz
Connections - terminals 1 x 1…4 mm²flexible with cable end
1 x 1…4 mm²flexible without cable end
1 x 1…4 mm²solid without cable end
2 x 1…2.5 mm²flexible with cable end
2 x 1…4 mm²flexible without cable end
2 x 1…4 mm²solid without cable end
Quantity per set Set of 10
Complementary
Contact operation Mechanically linked conforming to IEC 60947-5-1
Control circuit voltage limits Drop-out: 0.3...0.6 Uc
Operational: 0.8...1.1 Uc at 50 Hz
Operational: 0.85...1.1 Uc at 60 Hz
[Ui] rated insulation voltage 600 V - certifications CSA
600 V - certifications UL
690 V - overvoltage category III (pollution degree 3) - conforming to IEC 60947-5-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947
Tightening torque 1.7 N.m
[Ue] rated operational voltage <= 690 V AC 25...400 Hz
[Ith] conventional free air thermal current 10 A (at 60 °C)
Irms rated making capacity 140 A at <= 690 V AC conforming to IEC 60947-5-1
Associated fuse rating 10 A gG at <= 690 V conforming to IEC 60947-5-1
Inrush power in VA 70 VA (at 20 °C)
Hold-in power consumption in VA 8 VA 50 Hz (at 20 °C)
Mechanical durability 30000000 cycles
Maximum operating rate 3 cyc/s 20 °C
Operating time 12...22 ms coil energisation and NO closing
4...12 ms coil de-energisation and NO opening
4...19 ms coil energisation and NC opening
6...16 ms coil de-energisation and NC closing
Minimum switching current 5 mA
Minimum switching voltage 17 V
Non-overlap time 1.5 ms on de-energisation between NC and NO contacts
1.5 ms on energisation between NC and NO contacts
Insulation resistance > 10 MOhm
Height 77 mm
Width 45 mm
Depth 86 mm
Net weight 0.58 kg
Environment
Standards EN/IEC 60947-5-1
GB/T 14048.5
UL 60947-5-1
CSA C22.2 No 60947-5-1
JIS C8201-5-1
Product certifications CB Scheme
CCC
UL
CSA
EAC
CE
UKCA
IP degree of protection IP2X conforming to VDE 0106
Protective treatment TH conforming to IEC 60068
Ambient air temperature for operation -40…70 °C at Uc
-5…60 °C at 0.8...1.1 Uc
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without derating
Shock resistance 10 gn control relay open
15 gn control relay closed
Vibration resistance 2 gn 5…300 Hz control relay open
4 gn 5…300 Hz control relay closed
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.000 cm
Package 1 Width 30.000 cm
Package 1 Length 40.000 cm
Package 1 Weight 343.900 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.711 kg
Unit Type of Package 3 P06
Number of Units in Package 3 384
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 140.596 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number B67ac941-f42f-4afd-894a-0b6f9cefde62
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 17
Contractual warranty
Warranty 18 months