|
|
|
CAK31B7S335
TeSys K control relay, 3NO/1NC, 690V, 24V AC coil
|
|
|
|
|
|
|
End of Commercialization DEC 31, 2024
|
|
|
Main
Range
|
TeSys
|
Product name
|
TeSys CAK
|
Product or component type
|
Control relay
|
Device short name
|
CA2K
|
Contactor application
|
Control circuit
|
Utilisation category
|
DC-13
AC-15
|
Pole contact composition
|
3 NO + 1 NC
|
[Ue] rated operational voltage
|
<= 690 V <= 400 Hz
|
Control circuit type
|
AC at 50/60 Hz
|
[Uc] control circuit voltage
|
24 V AC 50/60 Hz
|
Complementary
[Ith] conventional free air thermal current
|
10 A (at 50 °C)
|
Irms rated making capacity
|
110 A conforming to IEC 60947
|
Associated fuse rating
|
10 A gG conforming to IEC 60947
10 A gG conforming to VDE 0660
|
[Ui] rated insulation voltage
|
690 V conforming to IEC 60947
750 V conforming to VDE 0110 group C
690 V conforming to BS 5424
600 V conforming to CSA C22.2 No 14
600 V conforming to UL 508
690 V conforming to NF C 20-040
|
Mounting support
|
Plate
Rail
|
Connections - terminals
|
Screw clamp terminals 1 cable(s) 1.5…4 mm²solid
Screw clamp terminals 2 cable(s) 1.5…4 mm²solid
Screw clamp terminals 1 cable(s) 0.75…4 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 0.75…4 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 0.34…1.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 0.34…1.5 mm²flexible without cable end
|
Tightening torque
|
0.8 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
0.8 N.m - on screw clamp terminals - with screwdriver Philips No 26 mm
0.8 N.m - on screw clamp terminals - with screwdriver pozidriv No 2
|
Control circuit voltage limits
|
Drop-out: 0.2...0.75 Uc (at <50 °C)
Operational: 0.8...1.15 Uc (at <50 °C)
|
Operating time
|
10...20 ms coil de-energisation and NO opening
10...20 ms coil energisation and NO closing
15...25 ms coil de-energisation and NC closing
5...15 ms coil energisation and NC opening
|
Mechanical durability
|
10 Mcycles
|
Maximum operating rate
|
3600 cyc/h
|
Immunity to microbreaks
|
2 ms
|
Inrush power in VA
|
30 VA (at 20 °C)
|
Hold-in power consumption in VA
|
4.5 VA (at 20 °C)
|
Heat dissipation
|
1.3 W
|
Minimum switching voltage
|
17 V
|
Minimum switching current
|
5 mA
|
Non overlap distance
|
0.5 mm
|
Insulation resistance
|
> 10 MOhm
|
Height
|
58 mm
|
Width
|
45 mm
|
Depth
|
57 mm
|
Net weight
|
0.235 kg
|
Environment
Standards
|
BS 5424
IEC 60947
VDE 0660
NF C 63-110
EN 60335-1
|
Product certifications
|
CB Scheme
CCC
UL
CSA
EAC
CE
UKCA
|
IP degree of protection
|
IP20
|
Protective treatment
|
TC conforming to IEC 60068
TC conforming to DIN 50016
|
Ambient air temperature for operation
|
-25…50 °C
|
Ambient air temperature for storage
|
-50…80 °C
|
Operating altitude
|
2000 m without derating
|
Flame retardance
|
V1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
|
Mechanical robustness
|
Vibrations contactor open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
Shocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.7 cm
|
Package 1 Width
|
4.8 cm
|
Package 1 Length
|
6.2 cm
|
Package 1 Weight
|
240.0 g
|
Offer Sustainability
Packaging without single use plastic
|
Yes
|
Packaging made with recycled cardboard
|
Yes
|
SCIP Number
|
B7d10624-820b-42cb-a985-485c51dc0f85
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Take-back
|
No
|
Carbon footprint (kg CO2 eq, Total Life cycle)
|
81
|
|
|