Schneider-Electric
 
CCT15233 picture- scope
CCT15233
Acti9 - MINp - silent electronic timer - adjustable from 0.5 to 60 minutes
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 MIN
Device short name MINp
Product or component type Silent electronic timer
Product compatibility Mechanical compatibility with electrical comb busbars
Function available Switch-off warning
Colour tint White (RAL 9003)
Complementary
Device application Building
Load type Fluocompact lampconventional ballast 1500 VA
Fluorescent lamp 22 x electronic ballast 23 W
230 V AC halogen lamp 3600 W
230 V AC incandescent lamp 3600 W
Fluorescent lamp 24 x electronic ballast 15 W
Fluorescent lamp 27 x electronic ballast 11 W
Fluorescent lamp 34 x electronic ballast 7 W
Dual mounted fluorescent tubeconventional ballast 3600 VA
Fluorescent tubeelectronic ballast 1000 VA
Non-corrected fluorescent tubeconventional ballast 3600 VA
Parallel-corrected fluorescent tubeconventional ballast 1200 VA
Serial-corrected fluorescent tubeconventional ballast 3600 VA
Power consumption in VA 6 VA
Maximum switching current 16 A - 230 V AC pf = 1
[Ue] rated operational voltage 230 V AC +10 % -15 % at 50/60 Hz
Time delay Adjustable from 0.5 to 20 minutes
Mounting support DIN rail
9 mm pitches 2
Connections - terminals Screw terminals - <= 6 mm²
Electrical insulation class Class II
Width 18 mm
Height 89 mm
Depth 66 mm
Net weight 103 g
Environment
Ambient air temperature for operation -25…50 °C
IP degree of protection IP20 B
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 7.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 100.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 130
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 13.877 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7267ef83-877b-4767-8e69-8d32bf47494a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months