Schneider-Electric
 
CCT15245 picture- scope
CCT15245
Acti9 IC Astro 2C SMART programmable twilight switch
Schneider Electric
Characteristics
Main
Product name Acti9 IC
Product or component type Programmable astronomic twilight switch
Device short name IC Astro
Number of channels 2
User language English
French
Danish
Dutch
Turkish
Norwegian
Spanish
Swedish
Romanian
Hungarian
Russian
Polish
Portuguese
Slovene
Bulgarian
German
Croatian
Italian
Type of setting Weekly programming
Complementary
Device application Building
Maximum power consumption in W 0.5 W standby
Maximum switching current 10 A - 250 V AC pf = 0.6
16 A - 250 V AC pf = 1
Minimum switching current 10 mA 230 V AC
100 mA 24 V AC/DC
[Ue] rated operational voltage 230 V AC +10 % -15 % at 50/60 Hz
Contacts type and composition C/O
Control type By calculation of sunrise/sunset times
Control button type 4 push-buttons
Function available Automatic winter/summer time changeover
Sunrise/sunset time offset +/- 120 min
On/off permanent switching
Switch preselection
External input for override per channel
Code lock function
Holiday schedules
Load type Incandescent lamp 2600 W
Halogen lamp 2600 W
Non-corrected fluorescent tube 2300 VA
Serial-compensated fluorescent tube 2300 VA
Parallel compensated fluorescent lamp 730 VA 80 µF
Compact fluorescent lamp 170 W
LED lamp < 2 W 30 W
LED lamp > 2 W 200 W
Accuracy +/- 0.25 s/day 25 °C
Output type Dry contact
Operating mode Evening on, morning off
Evening off, morning on inactive
Only timer switch is active
Maximum number of switchings 84
Backup time 10 years
Display type Backlit LCD
Information displayed Time
Operating time counter (per channel)
Switching behaviour
Day
Mounting support TH35 DIN rail conforming to EN 60715
Connections - terminals 2 x 0.5…2.5 mm² screw terminals solid or flexible
1 x 2.5 mm² screw terminals solid or flexible with sleeve
Marking CE
Electrical insulation class Class II
Overvoltage category Class 3
Height 92.6 mm
Width 45 mm
Depth 66.7 mm
Net weight 141 g
Environment
Standards EN 60730-2-7:2010
Ambient air temperature for operation -30…55 °C
Ambient air temp for storage/transportation -30…70 °C
IP degree of protection IP20
Relative humidity 90 %, non-condensing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 8.000 cm
Package 1 Length 10.500 cm
Package 1 Weight 184.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.795 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7267ef83-877b-4767-8e69-8d32bf47494a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No