Schneider-Electric
 
CCT15285 picture- scope
CCT15285
Acti9 IC2000 indoor (2 - 2000 lux) twilight switch
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 IC
Product or component type Twilight switch
Device short name IC2000
Provided equipment Twilight sensor indoor
Load type Incandescent lamp: 2600 W
Halogen lamp: 2600 W
Non-corrected fluorescent tube: 2300 VA
Serial-compensated fluorescent tube: 2300 VA
Parallel compensated fluorescent lamp: 730 VA (80 µF)
Compact fluorescent lamp: 170 W
< 2 W LED lamp: 30 W
> 2 W LED lamp: 200 W
Complementary
Device application Building
Number of channels 1
Maximum power consumption in W 0.5 W stand by
[Ue] rated operational voltage 230 V AC +10 % -15 % at 50/60 Hz
Maximum switching current 10 A - 250 V AC pf = 0.6
16 A - 250 V AC pf = 1
Minimum switching current 10 mA 230 V AC
100 mA 24 V AC/DC
Electrical insulation class Class II
Output type Dry contact
Accuracy +/- 0.25 s/day 25 °C
Contacts type and composition 1 NO
Time delay 20 s on
80 s off
Light intensity adjustment 2…2000 lux
Connections - terminals 2 x 0.5…2.5 mm² screw terminals solid or flexible
1 x 2.5 mm² screw terminals solid or flexible with sleeve
Mounting support TH35 DIN rail conforming to EN 60715
Height 85.5 mm
Width 18 mm
Depth 67 mm
Net weight 87.5 g
Overvoltage category Class 3
Marking CE
Control type By brightness detection
Environment
Ambient air temperature for operation -30…55 °C
Ambient air temp for storage/transportation -30…70 °C
Relative humidity 90 %, non-condensing
IP degree of protection IP20
IP66 (sensor)front
IP40 (sensor)rear
Standards EN 60669-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.7 cm
Package 1 Width 7.7 cm
Package 1 Length 10.5 cm
Package 1 Weight 124.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.922 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7267ef83-877b-4767-8e69-8d32bf47494a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No