Schneider-Electric
 
CCT15495 picture- scope
CCT15495
Acti9 IC100kp+ 2C (1 - 99000 lux) SMART programmable twilight switch
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 IC
Product or component type Programmable twilight switch with time switch function
Device short name IC100kp+
Device application Building
Provided equipment Twilight sensor outdoor
Load type Incandescent lamp: 2600 W
Halogen lamp: 2600 W
Non-corrected fluorescent tube: 2300 VA
Serial-compensated fluorescent tube: 2300 VA
Parallel compensated fluorescent lamp: 730 VA (80 µF)
Compact fluorescent lamp: 170 W
< 2 W LED lamp: 30 W
> 2 W LED lamp: 200 W
User language English
French
Russian
Spanish
Italian
Dutch
Danish
Croatian
Hungarian
Slovene
Portuguese
German
Romanian
Polish
Swedish
Norwegian
Finnish
Czech
Complementary
Number of channels 2
Maximum power consumption in W 0.8 W standby
[Ue] rated operational voltage 230 V AC +10 % -15 % at 50/60 Hz
Maximum switching current 10 A - 250 V AC pf = 0.6
16 A - 250 V AC pf = 1
Minimum switching current 10 mA 230 V AC
100 mA 24 V AC/DC
Electrical insulation class Class II
Output type Dry contact
Accuracy +/- 0.25 s/day 25 °C
Contacts type and composition C/O
Maximum number of programming range 84
Function available External input for override
Holiday schedules
Automatic winter/summer time changeover
Time limited or permanent deactivation of on/off function
Switch preselection
Control type By brightness detection
By time schedule
Control button type 4 push-buttons
Display type Backlit LCD
Information displayed on mobile app Operating time counter (per channel)
Time
Day
Output contact status
Current program
Time delay range 0…59 min (on)
0…59 min (off)
Power reserve 10 years
Type of setting Weekly programming
Light intensity adjustment 1…99000 lux
Connections - terminals 2 x 0.5…2.5 mm² screw terminals solid or flexible
1 x 2.5 mm² screw terminals solid or flexible with sleeve
Mounting support TH35 DIN rail conforming to EN 60715
Height 92.6 mm
Width 45 mm
Depth 66.7 mm
Net weight 138 g
Overvoltage category Class 3
Marking CE
Environment
Ambient air temperature for operation -25…55 °C
Ambient air temp for storage/transportation -30…70 °C
IP degree of protection IP20
Standards EN 60669-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 10.000 cm
Package 1 Length 10.500 cm
Package 1 Weight 262.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 22
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.225 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7267ef83-877b-4767-8e69-8d32bf47494a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No